(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Linear regulator ICs with various output types such as fixed, variable, etc. are also available.
Part Number |
---|
BA78M24FP-E2 |
BA178M24FP-E2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | Input Voltage | Output Voltage | Maximum Output Current (A) | No. Of Outputs | Type | Voltage - Dropout (Typical) | Current - Limit (Minimum) | Operating Temperature | Supplier Device Package | Load Adjustment | Line Regulation | Polarity | PSRR/Ripple Rejection Ratio - Standard | Minimum Input Voltage | Maximum operating temperature | Minimum operating temperature | package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37.74 | LINEAR REGULATOR | 1 Piece(s) | 98 Day(s) | Surface Mount | 27V to 33V | 24 V | 500 mA | 1 | Fixed | 2V @ 500mA | - | -40 to 85 | TO-252-3 | - | - | - | - | - | - | - | - | ||
฿ 46.34 | LINEAR REGULATOR | 1 Piece(s) | 5 Day(s) | Surface Mount | 27V to 33V | 24 V | 500 mA | 1 | Fixed | 2V @ 500mA | - | -40 to 85 | TO-252-3 | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?