(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Linear regulator ICs with various output types such as fixed, variable, etc. are also available.
Part Number |
---|
BH18M0AWHFV-TR |
BH18MA3WHFV-TR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | Input Voltage | Output Voltage | Maximum Output Current (A) | No. Of Outputs | Type | Voltage - Dropout (Typical) | Current - Limit (Minimum) | Operating Temperature | Supplier Device Package | Load Adjustment | Line Regulation | Polarity | PSRR/Ripple Rejection Ratio - Standard | Minimum Input Voltage | Maximum operating temperature | Minimum operating temperature | package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 30.43 | LINEAR REGULATOR | 1 Piece(s) | 6 Day(s) | Surface Mount | 2.5V to 5.5V | 1.8V | 300 mA | 1 | Fixed | - | - | -40 to 85 | 6 pin HVSOF | - | - | - | - | - | - | - | - | ||
฿ 20.56 | LINEAR REGULATOR | 1 Piece(s) | 5 Day(s) | Surface Mount | 2.5V to 5.5V | 1.8V | 300 mA | 1 | Fixed | - | - | -40 to 85 | 6 pin HVSOF | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?