1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Linear Regulator

[ROHM] Linear Regulator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Linear regulator ICs with various output types such as fixed, variable, etc. are also available.

Part Number
BA00BC0WCP-V5E2
BA00BC0WFP-E2
BA00CC0WCP-V5E2
BA00CC0WFP-E2
BA00CC0WT
BA00CC0WT-V5
BA00DD0WCP-V5E2
BA00DD0WHFP-TR
BA03CC0FP-E2
BA03CC0T
BA03CC0WT
BA05CC0FP-E2
BA05CC0T
BA05CC0WFP-E2
BA05CC0WT
BA06CC0FP-E2
BA06CC0WFP-E2
BA07CC0FP-E2
BA07CC0T
BA08CC0FP-E2
BA08CC0T
BA08CC0WFP-E2
BA08CC0WT
BA09CC0FP-E2
BA09CC0T
BA09CC0WFP-E2
BA033CC0FP-E2
BA033CC0T
BA033CC0WFP-E2
BA033CC0WT
BA15BC0FP-E2
BA15BC0T
BA15BC0WFP-E2
BA15DD0WHFP-TR
BA18BC0FP-E2
BA18BC0WFP-E2
BA18DD0T
BA18DD0WHFP-TR
BA25BC0FP-E2
BA25BC0WFP-E2
BA25DD0WHFP-TR
BA30BC0FP-E2
BA30BC0T
BA30DD0T
BA33BC0FP-E2
BA33BC0WFP-E2
BA33D18HFP-TR
BA33DD0T
BA33DD0WHFP-TR
BA50BC0FP-E2
BA50BC0T
BA50BC0WFP-E2
BA50DD0T
BA50DD0WHFP-TR
BA50DD0WT
BA50JC5T
BA60BC0FP-E2
BA60BC0T
BA78M05CP-E2
BA78M05FP-E2
BA78M06CP-E2
BA78M06FP-E2
BA78M07CP-E2
BA78M07FP-E2
BA78M08FP-E2
BA78M09FP-E2
BA78M10FP-E2
BA78M12FP-E2
BA78M15FP-E2
BA78M18FP-E2
BA78M20CP-E2
BA78M20FP-E2
BA78M24CP-E2
BA78M24FP-E2
BA80BC0T
BA90BC0FP-E2
BA90BC0T
BA90BC0WFP-E2
BA90BC0WT
BA90DD0WHFP-TR
BA90JC5T
BA1117FP-E2
BA17805CP-E2
BA17805FP-E2
BA17808FP-E2
BA17809FP-E2
BA17810FP-E2
BA17812CP-E2
BA17812FP-E2
BA17815FP-E2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type Input Voltage Output Voltage Maximum Output Current (A) No. Of Outputs Type Voltage - Dropout (Typical) Current - Limit (Minimum) Operating Temperature Supplier Device Package Load Adjustment Line Regulation Polarity PSRR/Ripple Rejection Ratio - Standard Minimum Input Voltage Maximum operating temperature Minimum operating temperature package/case

฿ 74.06

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through Hole3V to 16V1.5V to 12V1a1Variable0.3V @ 500mA--40 to 105TO220CP-V5--------

฿ 50.80

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount3V to 16V1.5V to 12V1a1Variable0.3V @ 500mA--40 to 105TO-252-5--------

฿ 63.19

LINEAR REGULATOR 1 Piece(s) 98 Day(s) Through Hole4V to 25VVariable1a1Variable0.3V @ 500mA--40 to 125TO220CP-V5--------

฿ 43.70

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount4V to 25VVariable1a1Variable0.3V @ 500mA--40 to 125TO-252-5--------

฿ 54.14

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through Hole4V to 25VVariable1a1Variable0.3V @ 500mA--40 to 125TO-220FP-5--------

฿ 252.19

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Through Hole4V to 25VVariable1a1Variable0.3V @ 500mA--40 to 125TO-220FP--------

฿ 109.19

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through Hole3V to 25VVariable2a1Variable0.45V @ 2A--40 to 125TO-220FP--------

฿ 105.54

LINEAR REGULATOR 1 Piece(s) 98 Day(s) Surface Mount3V to 25VVariable2a1Variable0.45V @ 2A--40 to 125HRP-5--------

฿ 72.77

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount4V to 25V3V1a1Fixed0.3V @ 500mA--40 to 125TO-252-3--------

฿ 98.14

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through Hole4V to 25V3V1a1Fixed0.3V @ 500mA--40 to 125TO-220FP--------

฿ 112.74

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Through Hole35V3V-1OutputFixed----100 mV100 mV--4 V125-40TO-220-5 FP

฿ 57.50

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface MountMax. 25V5V1a1Fixed0.3V @ 500mA--40 to 125TO-252-3--------

฿ 287.96

LINEAR REGULATOR 1 Piece(s) 98 Day(s) Through HoleMax. 25V5V1a1Fixed0.3V @ 500mA--40 to 125TO-220FP--------

฿ 79.51

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface MountMax. 25V5V1a1Fixed0.3V @ 500mA--40 to 125TO-252-5--------

฿ 112.74

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through Hole25V5V-1OutputFixed----100 mV100 mV--4 V125-40TO-220-5 FP

฿ 49.10

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface MountMax. 25V6V1a1Fixed0.3V @ 500mA--40 to 125TO-252-3--------

฿ 79.51

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface MountMax. 25V6V1a1Fixed0.3V @ 500mA--40 to 125TO-252-5--------

฿ 65.90

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface MountMax. 25V7V1a1Fixed0.3V @ 500mA--40 to 125TO-252-3--------

฿ 57.73

LINEAR REGULATOR 1 Piece(s) 98 Day(s) Through HoleMax. 25V7V1a1Fixed0.3V @ 500mA--40 to 125TO-220FP--------

฿ 40.53

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface MountMax. 25V8V1a1Fixed0.3V @ 500mA--40 to 125TO-252-3--------

฿ 52.27

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Through HoleMax. 25V8V1a1Fixed0.3V @ 500mA--40 to 125TO-220FP--------

฿ 79.51

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface MountMax. 25V8V1a1Fixed0.3V @ 500mA--40 to 125TO-252-5--------

฿ 112.74

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Through HoleMax. 25V8V1a1Fixed0.3V @ 500mA--40 to 125TO-220FP-5--------

฿ 72.59

LINEAR REGULATOR 1 Piece(s) 98 Day(s) Surface MountMax. 25V9V1a1Fixed0.3V @ 500mA--40 to 125TO-252-3--------

฿ 98.14

LINEAR REGULATOR 1 Piece(s) 98 Day(s) Through HoleMax. 25V9V1a1Fixed0.3V @ 500mA--40 to 125TO-220FP--------

฿ 71.57

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface MountMax. 25V9V1a1Fixed0.3V @ 500mA--40 to 125TO-252-5--------

฿ 54.03

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount4V to 25V3.3V1a1Fixed0.3V @ 500mA--40 to 125TO-252-3--------

฿ 373.53

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through Hole4V to 25V3.3V1a1Fixed0.3V @ 500mA--40 to 125TO-220FP--------

฿ 76.29

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount4V to 25V3.3V1a1Fixed0.3V @ 500mA--40 to 125TO-252-5--------

฿ 121.51

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through Hole35V3.3V-1OutputFixed----100 mV100 mV--4 V125-40TO-220-5 FP

฿ 25.73

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface Mount3V to 16V1.5V1a1Fixed---40 to 105TO-252-3--------

฿ 83.99

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through Hole3V to 16V1.5V1a1Fixed---40 to 105TO-220FP--------

฿ 24.84

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface Mount3V to 16V1.5V1a1Fixed---40 to 105TO-252-5--------

฿ 50.49

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface Mount3V to 25V1.5V2a1Fixed0.45V @ 2A--40 to 125HRP-5--------

฿ 139.01

LINEAR REGULATOR 1 Piece(s) 98 Day(s) Surface Mount3V to 16V1.8V1a1Fixed---40 to 105TO-252-3--------

฿ 27.60

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface Mount3V to 16V1.8V1a1Fixed---40 to 105TO-252-5--------

฿ 113.47

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Through Hole25V1.8V-1OutputFixed----200 mV50 mV--3 V125-40TO-220-3 FP

฿ 105.54

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount3V to 25V1.8V2a1Fixed0.45V @ 2A--40 to 125HRP-5--------

฿ 48.40

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount3V to 16V2.5V1a1Fixed---40 to 105TO-252-3--------

฿ 51.69

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface Mount3V to 16V2.5V1a1Fixed---40 to 105TO-252-5--------

฿ 56.09

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface Mount3V to 25V2.5V2a1Fixed0.45V @ 2A--40 to 125HRP-5--------

฿ 48.40

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount3V to 16V3V1a1Fixed---40 to 105TO-252-3--------

฿ 82.69

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through Hole3V to 16V3V1a1Fixed---40 to 105TO-220FP--------

฿ 268.04

LINEAR REGULATOR 1 Piece(s) 98 Day(s) Through Hole25V3V-1OutputFixed----200 mV50 mV--3 V125-40TO-220-3 FP

฿ 143.54

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface MountMax. 16V3.3V1a1Fixed0.3V @ 200mA--40 to 105TO-252-3--------

฿ 65.90

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface MountMax. 16V3.3V1a1Fixed0.3V @ 200mA--40 to 105TO-252-5--------

฿ 60.84

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface Mount4.1V to 16V3.3V, 1.8V500 mA2Fixed0.25V @ 250mA--25 to 105HRP-5--------

฿ 127.33

LINEAR REGULATOR 1 Piece(s) 98 Day(s) Through HoleMax. 25V3.3V2a1Fixed0.45V @ 2A--40 to 125TO-220FP--------

฿ 105.54

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface MountMax. 25V3.3V2a1Fixed0.45V @ 2A--40 to 125HRP-5--------

฿ 25.73

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface MountMax. 16V5V1a1Fixed0.3V @ 200mA--40 to 105TO-252-3--------

฿ 72.77

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Through HoleMax. 16V5V1a1Fixed0.3V @ 200mA--40 to 105TO-220FP--------

฿ 27.60

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface MountMax. 16V5V1a1Fixed0.3V @ 200mA--40 to 105TO-252-5--------

฿ 403.19

LINEAR REGULATOR 1 Piece(s) 98 Day(s) Through HoleMax. 25V5V2a1Fixed0.45V @ 2A--40 to 125TO-220FP--------

฿ 59.03

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface MountMax. 25V5V2a1Fixed0.45V @ 2A--40 to 125HRP-5--------

฿ 102.11

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Through Hole25V5V-1OutputFixed----200 mV50 mV--3 V125-40TO-220-5 FP

฿ 109.36

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through HoleMax. 16V5V1.5A1Fixed0.3V @ 500mA--40 to 105TO-220FP--------

฿ 48.40

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface MountMax. 16V6V1a1Fixed0.3V @ 200mA--40 to 105TO-252-3--------

฿ 92.56

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through HoleMax. 16V6V1a1Fixed0.3V @ 200mA--40 to 105TO-220FP--------

฿ 35.53

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through Hole7.5V to 25V5V500 mA1Fixed2V @ 500mA--40 to 85TO-220CP-3--------

฿ 42.51

LINEAR REGULATOR 1 Piece(s) 98 Day(s) Surface Mount7.5V to 25V5V500 mA1Fixed2V @ 500mA--40 to 85TO-252-3--------

฿ 60.04

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Through Hole8.5V to 21V6V500 mA1Fixed2V @ 500mA--40 to 85TO-220CP-3--------

฿ 42.51

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface Mount8.5V to 21V6V500 mA1Fixed2V @ 500mA--40 to 85TO-252-3--------

฿ 42.60

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Through Hole9.5V to 22V7V500 mA1Fixed2V @ 500mA--40 to 85TO-220CP-3--------

฿ 39.11

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface Mount9.5V to 22V7V500 mA1Fixed2V @ 500mA--40 to 85TO-252-3--------

฿ 42.51

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount10.5V to 23V8V500 mA1Fixed2V @ 500mA--40 to 85TO-252-3--------

฿ 42.51

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount11.5V to 26V9V500 mA1Fixed2V @ 500mA--40 to 85TO-252-3--------

฿ 43.46

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount12.5V to 25V10V500 mA1Fixed2V @ 500mA--40 to 85TO-252-3--------

฿ 42.51

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount14.5V to 27V12V500 mA1Fixed2V @ 500mA--40 to 85TO-252-3--------

฿ 50.63

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface Mount17.5V to 30V15V500 mA1Fixed2V @ 500mA--40 to 85TO-252-3--------

฿ 42.51

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface Mount21V to 33V18V500 mA1Fixed2V @ 500mA--40 to 85TO-252-3--------

฿ 42.60

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Through Hole23V to 33V20V500 mA1Fixed2V @ 500mA--40 to 85TO-220CP-3--------

฿ 24.61

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount23V to 33V20V500 mA1Fixed2V @ 500mA--40 to 85TO-252-3--------

฿ 42.60

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Through Hole27V to 33V24 V500 mA1Fixed2V @ 500mA--40 to 85TO-220CP-3--------

฿ 37.74

LINEAR REGULATOR 1 Piece(s) 98 Day(s) Surface Mount27V to 33V24 V500 mA1Fixed2V @ 500mA--40 to 85TO-252-3--------

฿ 92.61

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Through Hole16V8V-1OutputFixed----75 mV35 mV--+ 9 V105-40TO-220-3 FP

฿ 25.73

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface MountMax. 16V9V1a1Fixed0.3V @ 200mA--40 to 105TO-252-3--------

฿ 75.59

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Through Hole16V9V-1OutputFixed----75 mV35 mV--+ 10 V105-40TO-220-3 FP

฿ 27.60

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface MountMax. 16V9V1a1Fixed0.3V @ 200mA--40 to 105TO-252-5--------

฿ 111.06

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Through HoleMax. 16V9V1a1Fixed0.3V @ 200mA--40 to 105TO-220FP-5--------

฿ 105.54

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface MountMax. 25V9V2a1Fixed0.45V @ 2A--40 to 125HRP-5--------

฿ 82.51

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Through Hole12V9V-1OutputFixed----60 mV60 mV-52 dB3 V105-40TO-220-3

฿ 54.67

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface MountMax. 10VAdjusted to 1.25V1a1Variable1.2V @ 1A--20 to 105TO-252-3--------

฿ 41.53

LINEAR REGULATOR 1 Piece(s) 98 Day(s) Surface Mount7.5V to 25V5V1a1Fixed2V @ 1A--40 to 85TO-220CP-3--------

฿ 40.59

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount7.5V to 25V5V1a1Fixed2V @ 1A--40 to 85TO-252-3--------

฿ 54.50

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount10.5V to 23V8V1a1Fixed2V @ 1A--40 to 85TO-252-3--------

฿ 179.07

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount11.5V to 26V9V1a1Fixed2V @ 1A--40 to 85TO-252-3--------

฿ 58.14

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount12.5V to 25V10V1a1Fixed2V @ 1A--40 to 85TO-252-3--------

฿ 163.21

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface Mount14.5V to 27V12V1a1Fixed2V @ 1A--40 to 85TO-220CP-3--------

฿ 54.50

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount14.5V to 27V12V1a1Fixed2V @ 1A--40 to 85TO-252-3--------

฿ 36.94

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Surface Mount17.5V to 30V15V1a1Fixed2V @ 1A--40 to 85TO-252-3--------

Loading...