1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Linear Technology] Linear Regulator

[Linear Technology] Linear Regulator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 118.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of through-hole mount type, surface mount type. Output type linear regulator ICs, positive and negative, fixed, variable, etc.

Part Number
LT1033CTPBF
LT1085CMPBF
LT1085CT-5PBF
LT1121IN8-5PBF
LT1121IS8-5PBF
LT1129CQPBF
LT1129MPST-3.3PBF
LT1761ES5-2.5TRMPBF LOT500
LT1761IS5-3.3TRMPBF
LT1762EMS8-2.5PBF
LT1763CDE-1.8PBF
LT1763CDE-2.5PBF
LT1764EFE-1.8PBF
LT1764EQ-3.3PBF
LT1764ET-3.3PBF
LT1963AEQ-3.3TRPBF LOT750
LT1963AES8-2.5PBF
LT1963AEST-2.5PBF
LT1963AETPBF
LT1963EST-2.5PBF
LT1963EST-3.3PBF
LT1965IDD-3.3PBF
LT3008ETS8TRMPBF
LT3008MPTS8-3.3TRMPBF
LT3011IMSEPBF
LT3014BHVEDDPBF
LT3020EDD-1.2PBF
LT3020IDD-1.5PBF
LT3021ES8-1.2PBF
LT3050MPMSEPBF
LT3060EDCTRMPBF LOT500
LT3080EDDTRPBF
LT3081ET7PBF
LT3082ITS8TRMPBF
LT3085IDCBTRMPBF LOT500
LT3086ERPBF
LTC3025EDCTRMPBF LOT500
LTC3026EDDPBF
LTC3035EDDBTRMPBF LOT500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type Input Voltage Output Voltage Maximum Output Current (A) Type 電圧 - ドロップアウト(標準) 電流 - 制限(最小) 動作温度 サプライヤデバイスパッケージ

฿ 467.72

LINEAR REGULATOR 1 Piece(s) 7 Day(s) Through Hole--1.2V ~ -32V-Variable-3A0~125TO-220-3

฿ 581.02

LINEAR REGULATOR 1 Piece(s) 3 Day(s) Surface Mount2.55V ~ 30V1.25V ~ 28.5V3aVariable1.3V @ 3A3.2A0~125D2PAK-3

฿ 544.13

LINEAR REGULATOR 1 Piece(s) 3 Day(s) Through Hole最大25V5V3aFixed1.3V @ 3A3.2A0~125TO-220-3

฿ 408.68

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through Hole最大30V5V150 mAFixed0.42V @ 150mA--40~1258ピンPDIP

฿ 408.68

LINEAR REGULATOR 1 Piece(s) 7 Day(s) Surface Mount最大30V5V150 mAFixed0.42V @ 150mA--40~1258ピンSOIC

฿ 488.39

LINEAR REGULATOR 1 Piece(s) 7 Day(s) Surface Mount4.15V ~ 30V3.8V ~ 30V700mAVariable0.45V @ 700mA-0~1255ピンDDPAK

฿ 1,239.62

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount4.15V ~ 30V3.3V700mAFixed0.45V @ 700mA--55~125SOT-223

฿ 118.10

LINEAR REGULATOR 500 Piece(s) 5 Day(s) Surface Mount最大20V2.5V100 mAFixed0.3V @ 100mA110mA-40~125TSOT-23-5

฿ 342.16

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount最大20V3.3V100 mAFixed0.3V @ 100mA110mA-40~125TSOT-23-5

฿ 300.58

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount最大20V2.5V150 mAFixed0.27V @ 150mA160mA-40~1258ピンMSOP

฿ 418.29

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount最大20V1.8V500 mAFixed0.3V @ 500mA520mA-40~12512ピンDFN(4x3)

฿ 424.77

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount最大20V2.5V500 mAFixed0.3V @ 500mA520mA-40~12512ピンDFN(4x3)

฿ 647.24

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount2.7V ~ 20V1.8V3aFixed0.34V @ 3A3.1A-40~12516ピンTSSOP-EP

฿ 675.05

LINEAR REGULATOR 1 Piece(s) 7 Day(s) Surface Mount最大20V3.3V3aFixed0.34V @ 3A3.1A-40 ~ 1255ピンDDPAK

฿ 674.75

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through Hole最大20V3.3V3aFixed0.34V @ 3A3.1A-40~125TO-220-5

฿ 342.16

LINEAR REGULATOR 750 Piece(s) 5 Day(s) Surface Mount最大20V3.3V1.5AFixed0.34V @ 1.5A1.6A-40~1255ピンDDPAK

฿ 475.20

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount最大20V2.5V1.5AFixed0.34V @ 1.5A1.6A-40~1258ピンSOIC

฿ 477.72

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount最大20V2.5V1.5AFixed0.34V @ 1.5A1.6A-40~125SOT-223

฿ 541.71

LINEAR REGULATOR 1 Piece(s) 7 Day(s) Through Hole2.1V ~ 20V1.21V ~ 20V1.5AVariable0.34V @ 1.5A1.6A-40~125TO-220-5

฿ 384.49

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount最大20V2.5V1.5AFixed0.34V @ 1.5A1.6A-40~125SOT-223

฿ 428.03

LINEAR REGULATOR 1 Piece(s) 3 Day(s) Surface Mount最大20V3.3V1.5AFixed0.34V @ 1.5A1.6A-40~125SOT-223

฿ 475.20

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount最大20V3.3V1.1AFixed0.31V @ 1.1A1.2A-40~1258ピンDFN(3x3)

฿ 347.05

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount2V ~ 45V0.6V ~ 44.5V20mAVariable0.3V @ 20mA22mA-40~125TSOT-23-8

฿ 807.78

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount最大45V3.3V20mAFixed0.3V @ 20mA22mA-55~125TSOT-23-8

฿ 422.86

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount2.8V ~ 80V1.24V ~ 60V50 mAVariable0.3V @ 50mA60mA-40~12512ピンMSOP-EP

฿ 408.68

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount3V ~ 80V1.22V ~ 60V20mAVariable0.35V @ 20mA25mA-40~1258ピンDFN(3x3)

฿ 350.10

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount最大10V1.2V100 mAFixed0.15V @ 100mA110mA-40~1258ピンDFN(3x3)

฿ 367.62

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount最大10V1.5V100 mAFixed0.15V @ 100mA110mA-40~1258ピンDFN(3x3)

฿ 409.89

LINEAR REGULATOR 2 Piece(s) 5 Day(s) Surface Mount最大10V1.2V500 mAFixed0.155V @ 500mA550mA-40~1258ピンSOIC

฿ 779.05

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.6V ~ 45V0.6V ~ 44.5V100 mAVariable0.34V @ 100mA110mA-55~12512ピンMSOP-EP

฿ 174.29

LINEAR REGULATOR 500 Piece(s) 5 Day(s) Surface Mount1.6V ~ 45V0.6V ~ 44.5V100 mAVariable0.3V @ 100mA110mA-40~1258ピンDFN(2x2)

฿ 421.34

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.2V ~ 36V36Vに調整1.1AVariable1.35V @ 1.1A1.1A-40~1258ピンDFN(3x3)

฿ 583.24

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through Hole1.2V ~ 36V0V ~ 34.5V1.5AVariable1.23V @ 1.5A1.5A-40~125TO-220-7

฿ 408.68

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.2V ~ 40V0V ~ 38.5V200mAVariable1.3V @ 200mA200mA-40~125TSOT-23-8

฿ 267.62

LINEAR REGULATOR 500 Piece(s) 5 Day(s) Surface Mount1.2V ~ 36V0V ~ 36V500 mAVariable1.35V @ 500mA500mA-40~1256ピンDFN(2x3)

฿ 630.86

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.4V ~ 40V0.4V ~ 32V2.1AVariable0.33V @ 2.1A--40~1257ピンDDPAK

฿ 172.39

LINEAR REGULATOR 500 Piece(s) 5 Day(s) Surface Mount0.9V ~ 5.5V0.4V ~ 3.6V300 mAVariable0.045V @ 300mA--40~1256ピンDFN(2x2)

฿ 394.17

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.14V ~ 5.5V0.4V ~ 2.6V1.5AVariable0.1V @ 1.5A--40~12510ピンDFN(3x3)

฿ 187.62

LINEAR REGULATOR 500 Piece(s) 5 Day(s) Surface Mount1.7V ~ 5.5V0.4V ~ 3.6V300 mAVariable0.045V @ 300mA--40~1258ピンDFN(3x2)

Loading...

  1. 1

Basic Information

No. Of Outputs 1