1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Analog Devices] Linear Regulator

[Analog Devices] Linear Regulator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 121.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Linear regulator ICs with various output types such as fixed, variable, etc. are also available.

Part Number
ADP125ARHZ
ADP3339AKCZ-3-RL7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Voltage Output Voltage Maximum Output Current (A) Type Voltage - Dropout (Standard) Current - Limit (Minimum) Supplier Device Package

฿ 121.26

LINEAR REGULATOR 1 Piece(s) 6 Day(s) 2.3V to 5.5V0.8V to 5V500 mAVariable0.13V @ 500mA550mA8 pin MSOP-EP

฿ 320.90

LINEAR REGULATOR 1 Piece(s) 6 Day(s) Max 6V3V1.5AFixed0.23V @ 1.5A-SOT-223-3

Loading...

  1. 1

Basic Information

Installation Type Surface Mount No. Of Outputs 1 Operating Temperature(℃) -40 to 85