1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Switching Regulator (BP5122)

SWITCHED-MODE REGULATOR

[ROHM] Switching Regulator (BP5122)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Switching regulator ICs with various output types such as fixed, variable, etc.

Part Number
BP5122
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type No. Of Outputs Switching Frequency Input Voltage Output Voltage Output Current Output Voltage/Current 1 Output Voltage/Current 2 Output Voltage/Current 3 Output Type Synchronous Rectifier Topology Operating Temperature Supplier Device Package Minimum Input Voltage Maximum operating temperature Minimum operating temperature package/case

฿ 241.24

SWITCHED-MODE REGULATOR 1 Piece(s) 6 Day(s) Through Hole1or2250kHz20V-12V100 mA--------8V70-15SIP9-8

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BP5122 in the [ROHM] Switching Regulator series.

Products with similar specification

Part Number
BD8306MUV-E2
BD8311NUV-E2
BD8312HFN-TR
BU33DV7NUX-E2
BU90002GWZ-E2
BU90003GWZ-E2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInstallation Type No. Of Outputs Switching Frequency Input Voltage Output Voltage Output Current Output Voltage/Current 1 Output Voltage/Current 2 Output Voltage/Current 3 Output Type Synchronous Rectifier Topology Operating Temperature Supplier Device Package Minimum Input Voltage Maximum operating temperature Minimum operating temperature package/case

฿ 105.54

1 Piece(s) 5 Day(s) Surface Mount1.01MHz1.8V to 5.5V1.8V to 5.2V2a---VariableAvailable--40 to 85VQFN016V3030----

฿ 81.40

1 Piece(s) 6 Day(s) Surface Mount1.01.2MHz3.5V to 11V4V to 11V2.5 A---VariableNone--25 to 8510 pin VSON (3x3)----

฿ 103.77

1 Piece(s) 5 Day(s) Surface Mount1.01.38MHz to 1.62MHz3.5V to 14V1.2V to 12V1.5A---VariableAvailable--25 to 858 pin HSON----

฿ 53.39

1 Piece(s) 6 Day(s) Surface Mount1.0600kHz1.8V to 5.5V3.23V to 3.37V300 mA---VariableAvailable--40 to 8510 pin VSON (3x3)----

฿ 67.49

1 Piece(s) 5 Day(s) Surface Mount1.06MHz4V to 5.5V3.3V1a---FixedAvailable--40 to 856 pin WLCSP----

฿ 67.60

1 Piece(s) 5 Day(s) Surface Mount1.04MHz2.3V to 5.5V1.2V1a---FixedAvailable--40 to 856 pin WLCSP----