(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Switching regulator ICs with various output types such as fixed, variable, etc.
Part Number |
---|
BD9873CP-V5E2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | No. Of Outputs | Switching Frequency | Input Voltage | Output Voltage | Output Current | Output Voltage/Current 1 | Output Voltage/Current 2 | Output Voltage/Current 3 | Output Type | Synchronous Rectifier | Topology | Operating Temperature | Supplier Device Package | Minimum Input Voltage | Maximum operating temperature | Minimum operating temperature | package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 79.64 | SWITCHED-MODE REGULATOR | 1 Piece(s) | 98 Day(s) | Through Hole | 1.0 | 110kHz | 8V to 35V | Adjusted to 1V | 1.5A | - | - | - | Variable | None | - | -40 to 85 | * | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part BD9873CP-V5E2 in the [ROHM] Switching Regulator series.
Part Number |
---|
BD8306MUV-E2 |
BD8311NUV-E2 |
BD8312HFN-TR |
BD9874CP-V5E2 |
BD9A100MUV-E2 |
BD9A300MUV-E2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Installation Type | No. Of Outputs | Switching Frequency | Input Voltage | Output Voltage | Output Current | Output Voltage/Current 1 | Output Voltage/Current 2 | Output Voltage/Current 3 | Output Type | Synchronous Rectifier | Topology | Operating Temperature | Supplier Device Package | Minimum Input Voltage | Maximum operating temperature | Minimum operating temperature | package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 105.54 | 1 Piece(s) | 5 Day(s) | Surface Mount | 1.0 | 1MHz | 1.8V to 5.5V | 1.8V to 5.2V | 2a | - | - | - | Variable | Available | - | -40 to 85 | VQFN016V3030 | - | - | - | - | ||
฿ 81.40 | 1 Piece(s) | 6 Day(s) | Surface Mount | 1.0 | 1.2MHz | 3.5V to 11V | 4V to 11V | 2.5 A | - | - | - | Variable | None | - | -25 to 85 | 10 pin VSON (3x3) | - | - | - | - | ||
฿ 103.77 | 1 Piece(s) | 5 Day(s) | Surface Mount | 1.0 | 1.38MHz to 1.62MHz | 3.5V to 14V | 1.2V to 12V | 1.5A | - | - | - | Variable | Available | - | -25 to 85 | 8 pin HSON | - | - | - | - | ||
฿ 91.27 | 1 Piece(s) | 5 Day(s) | Surface Mount | 1.0 | 110kHz | 8V to 35V | Adjusted to 1V | 3a | - | - | - | Variable | None | - | -40 to 85 | * | - | - | - | - | ||
฿ 165.33 | 1 Piece(s) | 6 Day(s) | Surface Mount | 1.0 | 1MHz | 2.7V to 5.5V | 0.8V to 38.5V | 1a | - | - | - | Variable | Available | - | -40 to 85 | VQFN016V3030 | - | - | - | - | ||
฿ 36.77 | 1 Piece(s) | 6 Day(s) | Surface Mount | 1.0 | 1MHz | 2.7V to 5.5V | 0.8V to 3.85V | 3a | - | - | - | Variable | Available | - | -40 to 85 | 16 pin VQFN(3x3) | - | - | - | - |
How can we improve?
How can we improve?