(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Switching regulator ICs with various output types such as fixed, variable, etc.
Part Number |
---|
BD9E101FJ-LBGE2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | No. Of Outputs | Switching Frequency | Input Voltage | Output Voltage | Output Current | Output Voltage/Current 1 | Output Voltage/Current 2 | Output Voltage/Current 3 | Output Type | Synchronous Rectifier | Topology | Operating Temperature | Supplier Device Package | Minimum Input Voltage | Maximum operating temperature | Minimum operating temperature | package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 462.86 | SWITCHED-MODE REGULATOR | 1 Piece(s) | 6 Day(s) | Surface Mount | 1.0 | 570kHz | 7V to 36V | 1V to 25.2V | 1a | - | - | - | Variable | Available | - | -40 to 150 | 8 pin SOP pin J | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part BD9E101FJ-LBGE2 in the [ROHM] Switching Regulator series.
Part Number |
---|
BD8306MUV-E2 |
BD8311NUV-E2 |
BD8312HFN-TR |
BD9E300EFJ-LBE2 |
BD9E301EFJ-LBE2 |
BD9G101G-TR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Installation Type | No. Of Outputs | Switching Frequency | Input Voltage | Output Voltage | Output Current | Output Voltage/Current 1 | Output Voltage/Current 2 | Output Voltage/Current 3 | Output Type | Synchronous Rectifier | Topology | Operating Temperature | Supplier Device Package | Minimum Input Voltage | Maximum operating temperature | Minimum operating temperature | package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 105.54 | 1 Piece(s) | 5 Day(s) | Surface Mount | 1.0 | 1MHz | 1.8V to 5.5V | 1.8V to 5.2V | 2a | - | - | - | Variable | Available | - | -40 to 85 | VQFN016V3030 | - | - | - | - | ||
฿ 81.40 | 1 Piece(s) | 6 Day(s) | Surface Mount | 1.0 | 1.2MHz | 3.5V to 11V | 4V to 11V | 2.5 A | - | - | - | Variable | None | - | -25 to 85 | 10 pin VSON (3x3) | - | - | - | - | ||
฿ 103.77 | 1 Piece(s) | 5 Day(s) | Surface Mount | 1.0 | 1.38MHz to 1.62MHz | 3.5V to 14V | 1.2V to 12V | 1.5A | - | - | - | Variable | Available | - | -25 to 85 | 8 pin HSON | - | - | - | - | ||
฿ 213.07 | 1 Piece(s) | 5 Day(s) | Surface Mount | 1.0 | 1MHz | 7V to 36V | 1V to 25.2V | 2.5 A | - | - | - | Variable | Available | - | -40 to 150 | 8 pin HTSOP pin J | - | - | - | - | ||
฿ 474.24 | 1 Piece(s) | 5 Day(s) | Surface Mount | 1.0 | 570kHz | 7V to 36V | 1V to 25.2V | 2.5 A | - | - | - | Variable | Available | - | -40 to 150 | 8 pin HTSOP pin J | - | - | - | - | ||
฿ 287.13 | 1 Piece(s) | 5 Day(s) | Surface Mount | 1.0 | 1.5MHz | 6V to 42V | 1V to 29.4V | 500 mA | - | - | - | Variable | None | - | -40 to 105 | 6 pin SSOP | - | - | - | - |
How can we improve?
How can we improve?