(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Switching regulator ICs with various output types such as fixed, variable, etc.
Part Number |
---|
BD8966FVM-TR |
BD9106FVM-TR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | No. Of Outputs | Switching Frequency | Input Voltage | Output Voltage | Output Current | Output Voltage/Current 1 | Output Voltage/Current 2 | Output Voltage/Current 3 | Output Type | Synchronous Rectifier | Topology | Operating Temperature | Supplier Device Package | Minimum Input Voltage | Maximum operating temperature | Minimum operating temperature | package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 108.51 | SWITCHED-MODE REGULATOR | 1 Piece(s) | 6 Day(s) | Surface Mount | 1.0 | 1MHz | 4V to 5.5V | 1V to 2.5V | 800mA | - | - | - | Variable | Available | - | -25 to 85 | 8 pin MSOP | - | - | - | - | ||
฿ 72.30 | SWITCHED-MODE REGULATOR | 1 Piece(s) | 5 Day(s) | Surface Mount | 1.0 | 1MHz | 4V to 5.5V | 1V to 2.5V | 800mA | - | - | - | Variable | Available | - | -25 to 85 | 8 pin MSOP | - | - | - | - |
Loading...
How can we improve?
How can we improve?