1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Maxim Integrated] Switching Regulator (Part Number)

[Maxim Integrated] Switching Regulator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 348.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of through-hole mount type, surface mount type. Switching regulator ICs, fixed, variable, etc., output types.

 
Part Number
MAX1692EUB+
MAX1708EEE+
MAX1724EZK30+T
MAX5033BUPA+
MAX5035AUPA+
MAX5035CASA+
MAX5035DUSA+
MAX5082ATE+
MAX5096AATE+
MAX5097BAUP+
MAX5099ATJ+
MAX634EPA+
MAX642ACSA+
MAX662AESA+
MAX680CSA+
MAX751CPA+
MAX757CSA+
MAX850ISA+
MAX860IUA+
MAX8655ETN+
MAX8833ETJ+
MAX889SESA+
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type No. Of Outputs Switching Frequency Input Voltage Output Voltage Output Current Output Voltage/Current 1 Output Voltage/Current 2 Output Voltage/Current 3 Output Type 同期整流器 トポロジ 動作温度 サプライヤデバイスパッケージ

฿ 488.50

SWITCHED-MODE REGULATOR 1 Piece(s) 2 Day(s) Surface Mount1.0750kHz2.7V~5.5V1.25V~5.5V600mA---Variableあり--40~8510-uMAX

฿ 900.91

SWITCHED-MODE REGULATOR 1 Piece(s) 2 Day(s) Surface Mount1.0600kHz0.7V~5V3.3V、5V、可変5a---Invariable Or Variableなし--40~8516ピンQSOP

฿ 400.82

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount2.0500KHz---1.26V~32V、1A1.26V~32V、1A5V~40V、50mA--ステップダウン(バック)同期(1)、リニア(低ドロップアウト)(1)-40 ~ 12536ピンTQFN (6x6)

฿ 391.14

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Through Hole1.0125kHz7.5V~76V5V500 mA---Fixedなし-0~858ピンPDIP

฿ 428.96

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Through Hole1.0125kHz7.5V~76V3.3V1a---Fixedなし-0~858ピンPDIP

฿ 1,206.89

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0125kHz7.5V~76V12V1a---Fixedなし--40~1258ピンSOIC N

฿ 428.96

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0125kHz7.5V~76V1.25V~13.2V1a---Variableなし-0~858ピンSOIC N

฿ 956.57

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0250kHz4.5V~40V1.23V~32V1.5A---Variableあり--40~12516ピンTQFN (5x5)

฿ 676.58

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0135kHz5V~40V3.3V、1.24V~11V600mA---Invariable Or Variableなし--40~12516ピンTQFN (5x5)

฿ 670.73

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0330kHz5V~40V5V、1.24V~11V600mA---Invariable Or Variableなし--40~12520ピンTSSOP-EP

฿ 647.24

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount2.0200kHz~2.2MHz4.5V~19V0.8V~17.1V1A、2A---Variableあり--40~12532ピンTQFN-EP(5x5)

฿ 827.04

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Through Hole1.0100Hz~75kHz2.3V~16.5V-15.7Vに調整150 mA---Variableなし--40 ~ 858ピンPDIP

฿ 521.15

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.050 kHz2V~16.5V12V、可変----Invariable Or Variableなし-0~708ピンSOIC N

฿ 620.32

SWITCHED-MODE REGULATOR 1 Piece(s) 2 Day(s) Surface Mount1.0500KHz4.5V~5.5V12V30 mA---Fixedなし--40~858ピンSOIC N

฿ 482.58

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount2.08kHz2V~6V±4V~±12V10mA---Variableなし-0~708ピンSOIC N

฿ 568.77

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Through Hole1.0170kHz1.2V~5.25V5V150 mA---Fixedなし-0~708ピンPDIP

฿ 526.61

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0500KHz0.7V~5.5V2.7V~5.5V300 mA---Variableなし-0~708ピンSOIC N

฿ 424.00

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0100 kHz4.5V~10V-4.1V、-0.5V~-9V5mA---Invariable Or Variableなし--25~858ピンSOIC N

฿ 348.96

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.06kHz、50kHz、130kHz1.5V~5.5V-1.5V~-5.5V、3V~11V50 mA---Variableなし--25~858ピンuMAX

฿ 1,406.44

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0200kHz~1MHz4.5V~25V0.7V~5.5V25 A---Variableなし--40~8556ピンTQFNピンEP(8x8)

฿ 836.58

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount2.01MHz~2MHz2.35V~3.6V0.6V~3.24V3a---Variableなし--40~8532ピンTQFN-EP(5x5)

฿ 492.23

SWITCHED-MODE REGULATOR 1 Piece(s) 2 Day(s) Surface Mount1.01MHz2.7V~5.5V-2.5V~-5.5V200mA---Variableなし--40~858ピンSOIC N

Loading...

  1. 1