(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various bulk items of through-hole mount type, surface mount type. Switching regulator ICs, fixed, variable, etc., output types.
Part Number |
---|
MAX5033BUPA+ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | No. Of Outputs | Switching Frequency | Input Voltage | Output Voltage | Output Current | Output Voltage/Current 1 | Output Voltage/Current 2 | Output Voltage/Current 3 | Output Type | 同期整流器 | トポロジ | 動作温度 | サプライヤデバイスパッケージ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 391.14 | SWITCHED-MODE REGULATOR | 1 Piece(s) | 5 Day(s) | Through Hole | 1.0 | 125kHz | 7.5V~76V | 5V | 500 mA | - | - | - | Fixed | なし | - | 0~85 | 8ピンPDIP |
Loading...
How can we improve?
How can we improve?