1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Texas Instruments] Switching Controller

SWITCHED-MODE CONTROLER

[Texas Instruments] Switching Controller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 74.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various DC-DC switching controller ICs with 1 to 6 outputs, etc.

Part Number
TL5001CPSR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 74.06

SWITCHED-MODE CONTROLER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Series - No. Of Outputs 1 Switching Frequency (Maximum Or Range) 500KHz
Input Voltage (Maximum Or Range) 3.6V to 40V Duty Cycle 100% Step Down Available
Step Up Available Flyback Available Inverting None
Doubler None Divider None Cuk None
Insulation None Operating Temperature -20 to 85 Packing Form/Case 8-pin SOIC (0.209 inch, 5.30mm width)

Please check the type/dimensions/specifications of the part TL5001CPSR in the [Texas Instruments] Switching Controller series.