1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Switching Controller (Part Number)

[ROHM] Switching Controller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 54.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as surface mounting type. Various DC-DC switching controller ICs with 1 to 4 outputs, etc. DC-DC switching controller ICs.

Part Number
BA9741F-E2
BA9743AFV-E2
BA9744FV-E2
BD63536FJ-E2
BD9015KV-ME2
BD9016KV-ME2
BD9031FV-CE2
BD9300F-E2
BD9300FV-E2
BD9305AFVM-TR
BD9306AFVM-TR
BD95601MUV-LBE2
BD9763FVM-TR
BD9845FV-E2
BD9848FV-E2
BD9851EFV-E2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNo. Of Outputs Switching Frequency (Maximum Or Range) Input Voltage (Maximum Or Range) Duty Cycle Step Down 昇圧 Flyback Inverting Insulation Operating Temperature Packing Form/Case

฿ 101.11

SWITCHED-MODE CONTROLER 1 Piece(s) 6 Day(s) 2800kHz3.6V to 35V100%AvailableAvailableNoneAvailableNone-40 to 8516-SOIC (0.173 inch, 4.40mm width)

฿ 66.83

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) 2800kHz3.6V to 35V100%AvailableAvailableNoneAvailableNone-40 to 8516-pin TSSOP (0.173 inch, 4.40mm width)

฿ 105.03

SWITCHED-MODE CONTROLER 1 Piece(s) 6 Day(s) 2800kHz2.5V to 35V100%AvailableAvailableNoneAvailableNone-40 to 8516-pin TSSOP (0.173 inch, 4.40mm width)

฿ 83.99

SWITCHED-MODE CONTROLER 1 Piece(s) 6 Day(s) 1300 kHz3V to 30V-AvailableNoneNoneNoneNone-25 to 858-pin SOIC (0.154 inch, 3.90mm width)

฿ 196.31

SWITCHED-MODE CONTROLER 1 Piece(s) 6 Day(s) 2550kHz3.9V to 30V-AvailableNoneNoneNoneNone-40 to 10548 pin LQFP

฿ 218.13

SWITCHED-MODE CONTROLER 1 Piece(s) 6 Day(s) 2550kHz3.9V to 30V-AvailableNoneNoneNoneNone-40 to 10548 pin LQFP

฿ 140.71

SWITCHED-MODE CONTROLER 1 Piece(s) 98 Day(s) 1600kHz4.5V to 30V97%NoneAvailableAvailableNoneAvailable-40 to 12516-pin TSSOP (0.173 inch, 4.40mm width)

฿ 64.33

SWITCHED-MODE CONTROLER 1 Piece(s) 6 Day(s) 1800kHz3.6V to 35V100%AvailableAvailableNoneAvailableNone-40 to 8514-SOIC (0.173 inch, 4.40mm width)

฿ 108.51

SWITCHED-MODE CONTROLER 1 Piece(s) 6 Day(s) 1800kHz3.6V to 35V100%AvailableAvailableNoneAvailableNone-40 to 8514-pin LSSOP (0.173 inch, 4.40mm width)

฿ 54.14

SWITCHED-MODE CONTROLER 1 Piece(s) 6 Day(s) 1800kHz4.2V to 18V100%AvailableNoneNoneNoneNone-40 to 858-pin VSSOP, 8-pin MSOP (0.110 inch, 2.80mm width)

฿ 78.29

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) 1800kHz4.2V to 18V83%NoneAvailableNoneNoneNone-40 to 858-pin VSSOP, 8-pin MSOP (0.110 inch, 2.80mm width)

฿ 156.89

SWITCHED-MODE CONTROLER 1 Piece(s) 6 Day(s) 1500KHz4.5V to 5.5V-AvailableNoneNoneNoneNone-10 to 8520-pin VFQFN exposed bottom pad

฿ 55.07

SWITCHED-MODE CONTROLER 1 Piece(s) 6 Day(s) 11.2MHz4V to 9V99.5%NoneAvailableNoneNoneNone-40 to 858-pin VSSOP, 8-pin MSOP (0.110 inch, 2.80mm width)

฿ 79.23

SWITCHED-MODE CONTROLER 1 Piece(s) 6 Day(s) 11.5MHz3.6V to 35V100%AvailableNoneNoneNoneNone-40 to 8514-pin LSSOP (0.173 inch, 4.40mm width)

฿ 75.96

SWITCHED-MODE CONTROLER 1 Piece(s) 6 Day(s) 21.5MHz3.6V to 35V100%AvailableNoneNoneNoneNone-40 to 10520 pin TSSOP (0.173 inch, 4.40mm width)

฿ 142.24

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) 23MHz4V to 18V-AvailableAvailableNoneAvailableNone-40 to 8520-pin VSSOP (0.173 inch, 4.40mm width)

Loading...

  1. 1

Basic Information

Series - Doubler None Divider None
Cuk None