(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as surface mounting type. Various DC-DC switching controller ICs with 1 to 4 outputs, etc. DC-DC switching controller ICs.
Part Number |
---|
BA9741F-E2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | No. Of Outputs | Switching Frequency (Maximum Or Range) | Input Voltage (Maximum Or Range) | Duty Cycle | Step Down | 昇圧 | Flyback | Inverting | Insulation | Operating Temperature | Packing Form/Case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 101.11 | SWITCHED-MODE CONTROLER | 1 Piece(s) | 6 Day(s) | 2 | 800kHz | 3.6V to 35V | 100% | Available | Available | None | Available | None | -40 to 85 | 16-SOIC (0.173 inch, 4.40mm width) |
Loading...
Series | - | Doubler | None | Divider | None |
---|---|---|---|---|---|
Cuk | None |
Please check the type/dimensions/specifications of the part BA9741F-E2 in the [ROHM] Switching Controller series.
Part Number |
---|
BA9743AFV-E2 |
BA9744FV-E2 |
BD63536FJ-E2 |
BD9015KV-ME2 |
BD9016KV-ME2 |
BD9031FV-CE2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | No. Of Outputs | Switching Frequency (Maximum Or Range) | Input Voltage (Maximum Or Range) | Duty Cycle | Step Down | 昇圧 | Flyback | Inverting | Insulation | Operating Temperature | Packing Form/Case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 66.83 | 1 Piece(s) | 5 Day(s) | 2 | 800kHz | 3.6V to 35V | 100% | Available | Available | None | Available | None | -40 to 85 | 16-pin TSSOP (0.173 inch, 4.40mm width) | ||
฿ 105.03 | 1 Piece(s) | 6 Day(s) | 2 | 800kHz | 2.5V to 35V | 100% | Available | Available | None | Available | None | -40 to 85 | 16-pin TSSOP (0.173 inch, 4.40mm width) | ||
฿ 83.99 | 1 Piece(s) | 6 Day(s) | 1 | 300 kHz | 3V to 30V | - | Available | None | None | None | None | -25 to 85 | 8-pin SOIC (0.154 inch, 3.90mm width) | ||
฿ 196.31 | 1 Piece(s) | 6 Day(s) | 2 | 550kHz | 3.9V to 30V | - | Available | None | None | None | None | -40 to 105 | 48 pin LQFP | ||
฿ 218.13 | 1 Piece(s) | 6 Day(s) | 2 | 550kHz | 3.9V to 30V | - | Available | None | None | None | None | -40 to 105 | 48 pin LQFP | ||
฿ 140.71 | 1 Piece(s) | 98 Day(s) | 1 | 600kHz | 4.5V to 30V | 97% | None | Available | Available | None | Available | -40 to 125 | 16-pin TSSOP (0.173 inch, 4.40mm width) |
How can we improve?
How can we improve?