(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DC-DC switching controller ICs, various bulk items of through-hole mount type, surface mount type, 1 to 3 outputs.
Part Number |
---|
UC3843BVNG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | No. Of Outputs | Switching Frequency (Maximum Or Range) | Input Voltage (Maximum Or Range) | デューティサイクル | 降圧 | 昇圧 | フライバック | インバーティング | 絶縁 | 動作温度 | 梱包形態/ケース |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 221.72 | SWITCHED-MODE CONTROLER | 1 Piece(s) | 5 Day(s) | 1 | 275kHz | 7.6V~30V | 96% | なし | あり | あり | なし | あり | -40~105 | 8ピンDIP(0.300インチ、7.62mm) |
Loading...
Series | - | ダブラ | なし | 分割器 | なし |
---|---|---|---|---|---|
Cuk | なし |
How can we improve?
How can we improve?