1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ON Semiconductor] Switching Controller

[ON Semiconductor] Switching Controller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 211.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DC-DC switching controller ICs, various bulk items of through-hole mount type, surface mount type, 1 to 3 outputs.

 
Part Number
MC33067PG
NCP5212AMNTXG
UC3843BVNG
UC3844BD1R2G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNo. Of Outputs Switching Frequency (Maximum Or Range) Input Voltage (Maximum Or Range) デューティサイクル 降圧 昇圧 フライバック インバーティング 絶縁 動作温度 梱包形態/ケース

฿ 342.16

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) 22.2MHz8.6V~20V-なしなしありなしあり-40~8516ピンDIP(0.300インチ、7.62mm)

฿ 231.24

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) 1330kHz4.5V~27V-ありなしなしなしなし-40~8516ピンVQFN露出ボトムパッド

฿ 221.72

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) 1275kHz7.6V~30V96%なしありありなしあり-40~1058ピンDIP(0.300インチ、7.62mm)

฿ 211.43

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) 1275kHz10V~30V50%なしありありありあり0~708ピンSOIC(0.154インチ、3.90mm幅)

Loading...

  1. 1

Basic Information

Series - ダブラ なし 分割器 なし
Cuk なし