(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various bulk items of through-hole mount type, surface mount type, etc. Digital potentiometers, OPT, volatile, non-volatile memory, etc.
Part Number |
---|
DS1847E-050+ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | AC Input current (Maximum) | Resistance (Ω) | Tap | Memory Type | Data Transmission Interface | Supply Voltage (Range) | 温度係数 | ポテンショメーター数 | 供給電流 | 最高動作温度 | 最低動作温度 | パッケージ/ケース |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 408.68 | DIGITAL POTENTION METER | 1 Piece(s) | 5 Day(s) | Surface Mount | 10kΩ, 50kΩ | 256 | Non-Volatile | Serial(2-Wire) | 3.3V,5V | - | Dual | 1 mA | 95 | -40 | TSSOP-14 |
Loading...
How can we improve?
How can we improve?