1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Maxim Integrated] Digital Potentiometer

[Maxim Integrated] Digital Potentiometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 254.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of through-hole mount type, surface mount type, etc. Digital potentiometers, OPT, volatile, non-volatile memory, etc.

 
Part Number
DS1806E-010+
DS1847E-050+
DS1882E-050+
DS3930E+
MAX5386MATE+
MAX5388LAUB+
MAX5429EUA+
MAX5451EUD+
MAX5464EXT+T
MAX5482ETE+
MAX5483ETE+
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAC Input current (Maximum) Resistance
(Ω)
Tap Memory Type Data Transmission Interface Supply Voltage (Range) 温度係数 ポテンショメーター数 供給電流 最高動作温度 最低動作温度 パッケージ/ケース

฿ 576.39

VARIABLE RESISTANCE 1 Piece(s) 5 Day(s) Surface Mount10kΩ64.0VolatileSerial(3-Wire)2.7V~5.5V750 PPM / CHextuple1.3 mA85-40TSSOP-20

฿ 408.68

DIGITAL POTENTION METER 1 Piece(s) 5 Day(s) Surface Mount10kΩ, 50kΩ256Non-VolatileSerial(2-Wire)3.3V,5V-Dual1 mA95-40TSSOP-14

฿ 275.64

DIGITAL POTENTION METER 1 Piece(s) 5 Day(s) Surface Mount45kΩ64.0Non-VolatileSerial(I2C)4.5V,5.5V30 PPM / CDual10 uA85-40TSSOP-16

฿ 342.16

VARIABLE RESISTANCE 1 Piece(s) 5 Day(s) Surface Mount16.5kΩ256Non-VolatileSerial(2-Wire)2.7V~5.5V250 PPM / CHextuple350 uA85-40TSSOP-20

฿ 291.05

VARIABLE RESISTANCE 1 Piece(s) 5 Day(s) Surface Mount50kΩ256VolatileSerial(3-Wire,SPI)2.6V~5.5V35 PPM / CDual1 uA125-40TQFN-16

฿ 254.10

VARIABLE RESISTANCE 1 Piece(s) 5 Day(s) -10kΩ256VolatileSerial(3-Wire,SPI)2.6V~5.5V35 PPM / CDual1 uA---

฿ 328.25

VARIABLE RESISTANCE 1 Piece(s) 5 Day(s) Surface Mount10kΩ32Non-VolatileUP/DOWN2.7V~5.5V35 PPM / CSingle1.5 uA85-40UMAX-8

฿ 561.06

DIGITAL POTENTION METER 1 Piece(s) 5 Day(s) Surface Mount10kΩ256VolatileUP/DOWN2.7V~5.5V35 PPM / CDual2 uA85-40TSSOP-14

฿ 256.39

VARIABLE RESISTANCE 1 Piece(s) 5 Day(s) Surface Mount50kΩ32VolatileSerial(2-Wire)2.7V~5.5V35 PPM / CSingle24 uA85-40SC-70-6

฿ 342.16

VARIABLE RESISTANCE 1 Piece(s) 5 Day(s) Surface Mount50kΩ1024Non-VolatileSerial(3-Wire,SPI)5V-Single1 uA85-40TQFN-EP-16

฿ 342.16

DIGITAL POTENTION METER 1 Piece(s) 5 Day(s) Surface Mount10kΩ1024Non-VolatileSerial(3-Wire,SPI)5V-Single1 uA85-40-

Loading...

  1. 1