1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Touch Screen Controller

A/D CONVERTER

[ROHM] Touch Screen Controller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 195.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as surface mounting type. Various resistive touch screen controller ICs.

Part Number
BU21023GUL-E2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 195.47

A/D CONVERTER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Resistance Touch Panel Interface 4, 2 wires Input/number of keys 1 TSC
Resolution (bit) 8 b Data interface I2C, serial, SPI Data rate/sampling rate (SPS, BPS) -
Reference power supply - Voltage - Supply 1.8V, 3V Current - Supply 4mA
Operating temperature -20~85 Implementation type Surface mount Supplier device package VCSP50L2

Please check the type/dimensions/specifications of the part BU21023GUL-E2 in the [ROHM] Touch Screen Controller series.