(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as surface mounting type. D/A converter ICs with various output types such as voltage, current, unipolar, etc.
Part Number |
---|
BH2220FVM-TR |
BH2221FV-E2 |
BH2228FV-E2 |
BU2507FV-E2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Data Transmission Interface | No. Of Bits | Number of Converters | Supplier device package |
---|---|---|---|---|---|---|---|---|---|
฿ 334.00 | A/D CONVERTER | 1 Piece(s) | 5 Day(s) | 3-Wire | 8 | 3.0 | 8 pin MSOP | ||
฿ 125.63 | A/D CONVERTER | 1 Piece(s) | 5 Day(s) | Serial(3-Wire) | 8 | - | - | ||
฿ 113.47 | A/D CONVERTER | 1 Piece(s) | 6 Day(s) | - | 8 | - | - | ||
฿ 129.67 | A/D CONVERTER | 1 Piece(s) | 5 Day(s) | - | 10 | 6.0 | 14 pin SSOP |
Loading...
AC Input current (Maximum) | Surface Mount |
---|
How can we improve?
How can we improve?