1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Communication Interface

[ROHM] Communication Interface
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 60.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Interface driver, receiver IC.

Part Number
BU90LV047A-E2
BU90LV048-E2
BU90LV049A-E2
BU2090FS-E2
BU2092F-E2
BU2092FV-E2
BU2098F-E2
BU2099FV-E2
BU2152FS-E2
BU7985KVT
BU7988KVT
ML22530TBZ0BX
ML22620TBZ0BX
ML22660TBZ0BX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type Series Supply Voltage (Range) Supply Voltage (Max) Supply Voltage (Min) Type Data Rate Input Type Output Type Protocol Number Of Drivers/Receivers Operating Temperature Supplier Device Package Maximum operating temperature Minimum operating temperature No.of Tx No.of Rx Clock frequency (Min.)[MHz] Clock frequency (Max.)[MHz] Parallel Bus Width

฿ 141.71

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount-3V~3.6V--Driver----8/0-40~8516 Pin SSOPB-------

฿ 141.71

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount-3V~3.6V--Receiver----0/8-40~8516 Pin SSOPB-------

฿ 137.37

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount-3V~3.6V--Transceiver----4/4-40~8516 Pin SSOPB-------

฿ 95.61

COMMUNICATIONS INTERFACE 1 Piece(s) 6 Day(s) Surface Mount-2.7V~5.5V--Driver----1/0-25~7516 Pin SSOPA-------

฿ 60.20

POWER-MANAGEMENT OPTION 1 Piece(s) 6 Day(s) Surface Mount-2.7V~5.5V--Driver----12/0-25~7518 Pin SOP-------

฿ 205.03

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount-2.7V~5.5V--Driver----12/0-25~7520 Pin SSOP-B-------

฿ 86.00

COMMUNICATIONS INTERFACE 1 Piece(s) 6 Day(s) Surface Mount-2.7V~5.5V--Driver----8/0-40~8516 Pin SOP-------

฿ 64.49

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount-2.7V~5.5V--Driver----12/0-40~8520 Pin SSOP-B-------

฿ 483.59

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount-2.7V~5.5V--Driver------25~8532 Pin SSOPA-------

฿ 321.60

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) --3V~3.6V3.6V3V-784MbpsLVDSLVCMOS---20°C - 80°C-80°C-20°C-820MHz112MHz56

฿ 278.91

COMMUNICATIONS INTERFACE 1 Piece(s) 98 Day(s) --3V~3.6V3.6V3V-784MbpsLVCMOSLVDS---20°C - 80°C-80°C-20°C8-8MHz112MHz56

฿ 307.04

ROM1 1 Piece(s) 6 Day(s) Surface Mount-2.7V~5.5V5.5V2.7V-------40°C - 105°C--------

฿ 421.97

ROM1 1 Piece(s) 98 Day(s) Surface Mount-2.7V~5.5V5.5V2.7V-------40°C - 85°C--------

฿ 197.83

ROM1 1 Piece(s) 98 Day(s) Surface Mount-2.7V~5.5V5.5V2.7V-------40°C - 85°C--------

Loading...

  1. 1