1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Texas Instruments] Interface Related Device

[Texas Instruments] Interface Related Device
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 91.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products related to interface such as surface mounting type.

Part Number
PCA9515APWT
PCI2050PDV
TPD12S520DBTR
TUSB2036VFR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProtocol Function Interface Voltage - Supply Current - Supply Installation Type Application Operating Temperature Supplier Device Package

฿ 180.87

INTERFACE OPTION 1 Piece(s) 6 Day(s) ---------

฿ 708.66

CODEC 1 Piece(s) 6 Day(s) --PCI3 V~3.6 V-Surface mountPCI-PCI bridge-208 pin LQFP

฿ 91.80

DIODE 1 Piece(s) 6 Day(s) --HDMI5V-Surface mountVideo equipment-38 pin TSSOP

฿ 180.77

INTERFACE OPTION 1 Piece(s) 5 Day(s) USBHub controllerUSB3 V~3.6 V40mA--0~7032-pin LQFP (7x7)

Loading...

  1. 1

Basic Information

Series -