1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Interface Related Device

[ROHM] Interface Related Device
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 44.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products related to interface such as surface mounting type.

Part Number
BD9251FV-E2
BU79100G-LA-EVK-001
BU79100G-LATR
BU7961GUW-E2
BU7962GUW-E2
BU7963GUW-E2
BU7964GUW-E2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSeries Interface Voltage - Supply Current - Supply Type Input type Output type Implementation type Operating temperature Supplier device package Product Type Resolution Installation Style Package/Case

฿ 44.29

CODEC 1 Piece(s) 5 Day(s) ---300µAPreamplifierVoltageVoltageSurface mount-14 pin SSOP----

฿ 2,638.53

ROM1 1 Piece(s) 6 Day(s) -SPI2.7V ~ 5.25V-ADC----40°C - 85°C-----

฿ 149.41

ROM1 1 Piece(s) 5 Day(s) -SPI2.70V ~ 5.25V------40°C - 85°C-ADCs - Analog to Digital Converters12 bitSMD/SMTSSOP-6

฿ 221.63

ROHM 1 Piece(s) 6 Day(s) BU7961GUW--0.3V ~ +4.5V------30°C - 85°C-----

฿ 221.63

ROHM 1 Piece(s) 6 Day(s) BU7962GUW--0.3V ~ +4.5V------30°C - 85°C-----

฿ 140.34

INTERFACE OPTION 1 Piece(s) 6 Day(s) BU7963GUW--0.3V ~ +2.5V------30°C - 85°C-----

฿ 145.83

ROHM 1 Piece(s) 6 Day(s) BU7964GUW-1.8V-SerializerCMOSSerialSMD/SMT-30°C - 85°C-----

Loading...

  1. 1