1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Maxim Integrated] Interface Related Products

[Maxim Integrated] Interface Related Products
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 209.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Interface related devices, various bulk items of through-hole mount type, surface mount type.

 
Part Number
DS33Z11+
DS2406P+T&R
DS2484R+U
MAX16054AZT+T
MAX280CPA+
MAX297EPA+
MAX7401EPA+
MAX7403CSA+
MAX7403ESA+
MAX7407ESA+
MAX7409EUA+
MAX7412EUA+
MAX7414CUA+
MAX7415EPA+
MAX7420EUA+
MAX7426EPA+
MAX7490CEE+
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipプロトコル 機能 インターフェース 電圧 - 供給 電流 - 供給 実装タイプ フィルタタイプ 周波数 - 遮断または中心 フィルタ数 フィルタ順序 アプリケーション 動作温度 サプライヤデバイスパッケージ

฿ 1,890.98

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) --SPI/パラレル1.8V、3.3V-面実装----データ転送-169ピンCSBGA(14x14)

฿ 541.71

INTERFACE OPTION 1 Piece(s) 5 Day(s) --1線2.8V~6V-*----遠隔制御、遠隔監視-*

฿ 209.13

CODEC 1 Piece(s) 5 Day(s) 1-Wire制御装置I2C1.71V~5.25V300µA-------40~856ピンSOT

฿ 342.16

POWER-MANAGEMENT OPTION 1 Piece(s) Quote ---2.7V~5.5V-面実装----PDA、携帯オーディオ/ビデオ、スマートフォン-TSOT-23-6

฿ 741.27

INTERFACE OPTION 1 Piece(s) 5 Day(s) ---4.75V~16V、±2.375V~8V-スルーホールバターワース、ローパススイッチドキャパシタ20kHz15th--8ピンPDIP

฿ 818.29

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) ---4.75V~11V、±2.375V~5.5V-スルーホール楕円、ローパススイッチドキャパシタ25kHz18th--8ピンPDIP

฿ 587.05

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) ---4.5V~5.5V-スルーホールベッセル、ローパススイッチドキャパシタ5kHz18th--8ピンPDIP

฿ 408.68

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) ---4.5V~5.5V-面実装楕円、ローパススイッチドキャパシタ10 kHz18th--8ピンSOIC N

฿ 717.08

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) ---4.5V~5.5V-面実装楕円、ローパススイッチドキャパシタ10 kHz18th--8ピンSOIC N

฿ 514.29

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) ---2.7V~3.6V-面実装楕円、ローパススイッチドキャパシタ10 kHz18th--8ピンSOIC N

฿ 408.68

INTERFACE OPTION 1 Piece(s) 5 Day(s) ---4.5V~5.5V-面実装ベッセル、ローパススイッチドキャパシタ15kHz15th--8ピンuMAX

฿ 408.68

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) ---2.7V~3.6V-面実装楕円、ローパススイッチドキャパシタ15kHz15th--8ピンuMAX

฿ 342.16

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) ---2.7V~3.6V-面実装バターワース、ローパススイッチドキャパシタ15kHz15th--8ピンuMAX

฿ 481.53

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) ---2.7V~3.6V-スルーホール楕円、ローパススイッチドキャパシタ15kHz15th--8ピンPDIP

฿ 587.81

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) ---4.5V~5.5V-面実装バターワース、ローパススイッチドキャパシタ45kHz15th--8ピンuMAX

฿ 365.34

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) ---4.5V~5.5V-スルーホール楕円、ローパススイッチドキャパシタ12kHz15th--8ピンPDIP

฿ 493.72

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) ---4.5V~5.5V-面実装汎用スイッチトキャパソタ40kHz22nd--16ピンQSOP

Loading...

  1. 1

Basic Information

シリーズ -