1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Analog Devices] Interface Related Device

[Analog Devices] Interface Related Device
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,014.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products related to interface such as through-hole mounting type and surface mounting type.

Part Number
AD694ARZ
AD9840AJSTZ
AD9945KCPZ
AD9957BSVZ
AD9979BCPZ
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipInterface Voltage - Supply Current - Supply Type Input Type Output Type Supplier Device Package
-

฿ 1,447.17

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) --23mACurrent transmitterVoltageVoltage16 pin SOIC
-

฿ 1,014.01

A/D CONVERTER 1 Piece(s) 6 Day(s) 3 wire serial--CCD signal processor, 10 bitLogicLogic48-pin LQFP (7x7)
-

฿ 1,099.17

INTERFACE OPTION 1 Piece(s) 6 Day(s) 3 wire serial--CCD signal processor, 12 bitLogicLogic32-pin LFCSP-VQ (5x5)

฿ 2,558.91

COMMUNICATIONS INTERFACE 1 Piece(s) 98 Day(s) -1.8V、3.3V-----
-

฿ 1,970.94

A/D CONVERTER 1 Piece(s) 6 Day(s) 3 wire serial-48mACCD signal processor, 14 bitLogicLogic48-pin LFCSP pin VQ (7x7)

Loading...

  1. 1

Basic Information

Series - Installation Type Surface mount