1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Texas Instruments] Analog Switch (Part Number)

[Texas Instruments] Analog Switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various analog switch devices such as switches, multiplexers/demultiplexers, etc.

Part Number
SN74LV4051ANSR
SN74LV4052ANSR
SN74LV4053APWR
SN74LVC2G66DCUR
TS5A3157DCKR
TS5A3160DCKR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOn Resistance Switch Circuit Configuration Performance Supply Voltage (Range) Current - Supply Supplier Device Package

฿ 29.83

DIGITAL ENCODERS DECODER 1 Piece(s) 98 Day(s) 75Ω1x8:1Multiplexer/Demultiplexer2V to 5.5V20µA16-SO

฿ 36.24

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) 100Ω2x4:1Multiplexer/Demultiplexer2V to 5.5V20µA16-SO

฿ 25.27

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) 75Ω3x2:1Multiplexer/Demultiplexer2V to 5.5V20µA16 pin TSSOP

฿ 34.41

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) 10Ω2xSPST-NOSwitch1.65V to 5.5V10µAUS8

฿ 26.27

DIGITAL ENCODERS DECODER 1 Piece(s) 98 Day(s) 10Ω1xSPDTSwitch1.65V to 5.5V2.5µASC-70-6

฿ 43.93

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) 900mΩ1xSPDTSwitch1.65V to 5.5V10nASC-70-6

Loading...

  1. 1

Basic Information

Installation Type Surface Mount Power Supply Single power supply Operating Temperature -40 to 85