(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various bulk items of through-hole mount type, surface mount type, etc. Analog switch devices such as a switch, multiplexer, etc.
Part Number |
---|
MAX350EAP+ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | On Resistance | Switch Circuit Configuration | Performance | Supply Voltage (Range) | 電源 | 電流 - 供給 | 動作温度 | サプライヤデバイスパッケージ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 775.73 | DIGITAL ENCODERS DECODER | 1 Piece(s) | 5 Day(s) | Surface Mount | 100Ω | 2x4:1 | マルチプレクサ | 2.7V~16V、±2.7V~8V | シングル、デュアル電源 | 1µA | -40~85 | 20ピンSSOP |
Loading...
How can we improve?
How can we improve?