1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Maxim Integrated] Analog Switch

[Maxim Integrated] Analog Switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 162.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of through-hole mount type, surface mount type, etc. Analog switch devices such as a switch, multiplexer, etc.

 
Part Number
5962-9073101MEA
DG201ACJ
DG202CSE+
DG409CUE+
DG411FEUE+
DG413AK/883B
DG413CY+
MAX14758EUE+
MAX307CPI+
MAX309CPE+
MAX310CWN+
MAX313LCPE+
MAX314CUE+
MAX320CPA+
MAX321CPA+
MAX322CPA+
MAX322ESA+
MAX325CPA+
MAX333ACWP+
MAX333CWP+
MAX350EAP+
MAX352CSE+
MAX355EPE+
MAX369CPN+
MAX379EPE+
MAX394EAP+
MAX396CAI+
MAX399EEE+
MAX4051ACPE+
MAX4513CSE+
MAX4515EPA+
MAX4534ESD+
MAX4535ESD+
MAX4552ESE+
MAX4560ESE+
MAX4564EKA+T
MAX4581EGE+
MAX4581LEEE+
MAX4583CUE+
MAX4601CAE+
MAX4604ESE+
MAX4606CSE+
MAX4608ESE+
MAX4612CSD+
MAX4618ESE+
MAX4618EUE+
MAX4619ESE+
MAX4647EUT+T
MAX4660ESA+
MAX4661CPE+
MAX4674ETE+
MAX4707EXK+T
MAX4707EXK+T LOT2500
MAX4781EUE+T
MAX4787EXK+T
MAX4891ETJ+
MAX4899AEETE+T
MAX7357EUG+
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type On Resistance Switch Circuit Configuration Performance Supply Voltage (Range) 電源 電流 - 供給 動作温度 サプライヤデバイスパッケージ

฿ 2,204.65

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Through Hole30Ω4 x SPSTスイッチ10 V~30 V、±4.5 V~20 Vシングル、デュアル電源1µA-55~12516ピン-CDIP

฿ 674.75

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Through Hole200Ω4 x SPST - NCスイッチ±4.5 V~18 Vデュアルサプライ20µA0~7016ピンPDIP

฿ 626.67

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount200Ω4xSPST-NOスイッチ±4.5V~18Vデュアルサプライ20µA0~7016ピンSOIC

฿ 475.20

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount175Ω2x4:1マルチプレクサ5V~30V、±5V~20Vシングル、デュアル電源-0~7016ピンTSSOP

฿ 589.48

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount80Ω4xSPST-NCスイッチ9V~36V、±4.5V~20Vシングル、デュアル電源--40~8516ピンTSSOP

฿ 1,872.06

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Through Hole30Ω4 x SPST - NC/NOスイッチ10 V~30 V、±4.5 V~20 Vシングル、デュアル電源100pA-55~12516ピン-CDIP

฿ 366.86

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount85Ω4xSPST-NC/NOスイッチ10V~30V、±4.5V~20Vシングル、デュアル電源-0~7016ピンSOIC

฿ 574.37

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount10Ω4xSPST-2NO/2NCスイッチ10V~70V、±10V~35Vシングル、デュアル電源500µA-40~8516ピンTSSOP

฿ 634.84

DIGITAL ENCODERS DECODER 1 Piece(s) 2 Day(s) Through Hole100Ω2x8:1マルチプレクサ4.5V~30V、±4.5V~20Vシングル、デュアル電源-0~7028ピンPDIP

฿ 1,150.04

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Through Hole100Ω1x4:1マルチプレクサ5V~30V、±5V~20Vシングル、デュアル電源-0~7016ピンPDIP

฿ 1,468.72

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount250Ω1x8:1ビデオマルチプレクサ9V~36V、±4.5V~18Vシングル、デュアル電源-0~7018ピンSOIC W

฿ 585.15

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Through Hole10Ω4xSPST-NOスイッチ4.5V~30V、±4.5V~20Vシングル、デュアル電源-0~7016ピンPDIP

฿ 674.75

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount10Ω4xSPST-NC/NOスイッチ4.5V~30V、±4.5V~20Vシングル、デュアル電源-0~7016ピンTSSOP

฿ 606.42

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Through Hole35Ω2xSPST-NOスイッチ±3V~18Vデュアルサプライ1µA0~708ピンPDIP

฿ 342.16

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Through Hole35Ω2xSPST-NCスイッチ±2.7V~8Vデュアルサプライ1µA0~708ピンPDIP

฿ 435.29

DIGITAL ENCODERS DECODER 1 Piece(s) 2 Day(s) Through Hole35Ω2xSPST-NC/NOスイッチ±2.7V~8Vデュアルサプライ1µA0~708ピンPDIP

฿ 342.16

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount35Ω2xSPST-NC/NOスイッチ±2.7V~8Vデュアルサプライ1µA-40~858ピンSOIC N

฿ 408.68

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Through Hole60Ω2xSPST-NC/NOスイッチ2.7V~16V単電源1µA0~708ピンPDIP

฿ 694.10

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount35Ω4xSPDTスイッチ10V~30V、±4.5V~20Vシングル、デュアル電源1µA0~7020ピンSOIC W

฿ 635.43

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount35Ω4xSPDTスイッチ10V~30V、±4.5V~20Vシングル、デュアル電源1µA0~7020ピンSOIC W

฿ 775.73

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount100Ω2x4:1マルチプレクサ2.7V~16V、±2.7V~8Vシングル、デュアル電源1µA-40~8520ピンSSOP

฿ 697.53

DIGITAL ENCODERS DECODER 1 Piece(s) 2 Day(s) Surface Mount35Ω4xSPST-NOスイッチ10V~30V、±4.5V~20Vシングル、デュアル電源-0~7016ピンSOIC

฿ 940.82

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Through Hole350Ω2x4:1マルチプレクサ4.5V~36V、±4.5V~18Vシングル、デュアル電源--40~8516ピンPDIP

฿ 742.56

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Through Hole1.8kΩ2x4:1マルチプレクサ±4.5V~18Vデュアルサプライ-0~7018ピンPDIP

฿ 2,603.75

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Through Hole3.5kΩ2x4:1マルチプレクサ±4.5V~18Vデュアルサプライ--40~8516ピンPDIP

฿ 692.26

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount65Ω4xSPDTスイッチ2.7V~15V、±2.7V~8Vシングル、デュアル電源--40~8520ピンSSOP

฿ 799.24

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount100Ω1x16:1マルチプレクサ2.7V~16V、±2.7V~8Vシングル、デュアル電源-0~7028ピンSSOP

฿ 571.05

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount100Ω2x4:1マルチプレクサ3V~15V、±3V~8Vシングル、デュアル電源1µA-40~8516ピンQSOP

฿ 491.52

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Through Hole100Ω1x8:1マルチプレクサ2V~16V、±2.7V~8Vシングル、デュアル電源-0~7016ピンPDIP

฿ 479.24

ANALOG SWITCHES 1 Piece(s) 5 Day(s) Surface Mount160Ω4xSPST-NC/NOスイッチ9V~36V、±4.5V~18Vシングル、デュアル電源-0~7016ピンSOIC

฿ 275.64

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Through Hole10Ω1xSPST-NCスイッチ2V~12V単電源2µA-40~858ピンPDIP

฿ 475.20

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount400Ω1x4:1マルチプレクサ9V~36V、±4.5V~20Vシングル、デュアル電源--40~8514ピンSOIC

฿ 416.00

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount400Ω2x2:1マルチプレクサ9V~36V、±4.5V~20Vシングル、デュアル電源--40~8514ピンSOIC

฿ 342.16

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount120Ω4xSPST-NOスイッチ2V~12V、±2V~6Vシングル、デュアル電源1µA-40~8516ピンSOIC

฿ 475.20

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount220Ω3x1:2マルチプレクサ2V~12V、±1V~3Vシングル、デュアル電源1µA-40~8516ピンSOIC

฿ 366.95

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount60Ω1xSPDTスイッチ1.8V~12V、±1.8V~6Vシングル、デュアル電源1µA-40~85SOT-23-8

฿ 275.64

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount150Ω1x8:1マルチプレクサ2V~12V、±2V~6Vシングル、デュアル電源--40~8516ピンQFN-EP(4x4)

฿ 260.19

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount80Ω1x8:1マルチプレクサ2V~12V、±2V~6Vシングル、デュアル電源1µA-40~8516ピンQSOP

฿ 275.64

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount80Ω3xSPDTスイッチ2V~12V、±2V~6Vシングル、デュアル電源-0~7016ピンTSSOP

฿ 645.72

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount2.5Ω4xSPST-NCスイッチ4.5V~36V、±4.5V~20Vシングル、デュアル電源-0~7016ピンSSOP

฿ 541.71

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount4xSPST-NCスイッチ4.5V~36V、±4.5V~20Vシングル、デュアル電源--40~8516ピンSOIC

฿ 483.05

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount4xSPST-NC/NOスイッチ4.5V~36V、±4.5V~20Vシングル、デュアル電源-0~7016ピンSOIC

฿ 818.91

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount2.5Ω2xSPST-NOスイッチ4.5V~36V、±4.5V~20Vシングル、デュアル電源--40~8516ピンSOIC

฿ 359.70

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount100Ω4xSPST-NC/NOスイッチ2V~12V単電源1µA0~7014ピンSOIC

฿ 287.24

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount10Ω2x4:1マルチプレクサ2V~5.5V単電源1µA-40~8516ピンSOIC

฿ 287.24

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount10Ω2x4:1マルチプレクサ2V~5.5V単電源1µA-40~8516ピンTSSOP

฿ 281.53

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount10Ω3xSPDTマルチプレクサ2V~5.5V単電源1µA-40~8516ピンSOIC N

฿ 339.85

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount45Ω1xSPST-NCスイッチ9V~36V、±4.5V~20Vシングル、デュアル電源20µA-40~85SOT-23-6

฿ 502.41

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount25Ω1xSPDTスイッチ9V~40V、±4.5V~20Vシングル、デュアル電源--40~858ピンSOIC N露出ボトムパッド

฿ 813.72

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Through Hole2.5Ω4xSPST-NCスイッチ4.5V~36V、±4.5V~20Vシングル、デュアル電源-0~7016ピンPDIP

฿ 367.24

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount4x2:1マルチプレクサ1.8V~5.5V単電源1µA-40~8516ピンTQFN(4x4)

฿ 296.77

ANALOG SWITCHES 1 Piece(s) 5 Day(s) Surface Mount1xSPST-NOスイッチ1.8V~5.5V単電源1µA-40~85SC-70-5

฿ 162.86

ANALOG SWITCHES 2,500 Piece(s) 5 Day(s) Surface Mount1xSPST-NOスイッチ1.8V~5.5V単電源1µA-40~85SC-70-5

฿ 408.68

ANALOG SWITCHES 1 Piece(s) 5 Day(s) Surface Mount1x8:1マルチプレクサ1.6V~3.6V単電源1µA-40~8516ピンTSSOP

฿ 287.86

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount1x1:1スイッチ2.3V~5.5V単電源65µA-40~85SC-70-5

฿ 408.68

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount5.5Ω8x2:1イ-サネットスイッチ3V~3.6V単電源280µA-40~8532ピンTQFN-EP(5x5)

฿ 414.10

ANALOG SWITCHES 1 Piece(s) 5 Day(s) Surface Mount12Ω2x4:1マルチプレクサ2.7V~3.6V単電源3µA-40~8516ピンTQFNピンEP(3x3)

฿ 408.68

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount-1x8:1マルチプレクサ2.3V~5.5V単電源--40~8524ピンTSSOP

Loading...

  1. 1