1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Analog Encoder/Decoder

ANALOG ENCODERS DECODER

[ROHM] Analog Encoder/Decoder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 498.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products of encoder/decoder ICs such as surface mounting type LQFP for audio, video, etc.

Part Number
BU6521KV-E2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 498.71

ANALOG ENCODERS DECODER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Implementation type Surface mount Type Video encoder Voltage - supply, analog 2.7V to 3.6V
Voltage - supply, digital 1.5V, 3.3V Packing form/case 48 pin LQFP

Please check the type/dimensions/specifications of the part BU6521KV-E2 in the [ROHM] Analog Encoder/Decoder series.