1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] I/O Expander

I/O EXPANDER

[ROHM] I/O Expander
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 69.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as 16-Pin VFQFN surface mounting type. I/O Expander.

Part Number
BU1850MUV-E2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 69.94

I/O EXPANDER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

AC Input current (Maximum) Surface Mount I/O Number 8 Operating Frequency 400 kHz
Data Transmission Interface I2C Supply Voltage 1.65V~3.6V Output type Open drain
Current - Source/Sink - Operating temperature -30~85 Supplier device package VQFN016V3030
Interrupt output Available

Please check the type/dimensions/specifications of the part BU1850MUV-E2 in the [ROHM] I/O Expander series.