1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Maxim Integrated] I/O Expander

[Maxim Integrated] I/O Expander
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 275.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of surface mount type. IO expander ICs, open drain, push-pull, etc., output types.

 
Part Number
DS2408S+
MAX7314ATG+
MAX7323AEE+
MAX7325ATG+
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI/O Number Operating Frequency Data Transmission Interface Supply Voltage 出力タイプ 電流 - 出力源/シンク 動作温度 サプライヤデバイスパッケージ 割り込み出力

฿ 608.23

CODEC 1 Piece(s) 5 Day(s) 8Other1線2.8V~5.25Vオープンドレイン--40~8516ピンSOICなし

฿ 411.81

CODEC 1 Piece(s) 5 Day(s) 18400 kHzI2C2V~3.6Vオープンドレイン50mA-40~12524ピンTQFN(4x4)あり

฿ 342.16

CODEC 1 Piece(s) 5 Day(s) 4400 kHzI2C1.71V~5.5Vオープンドレイン、プッシュプル20mA-40~12516ピンQSOPあり

฿ 275.64

CODEC 1 Piece(s) 5 Day(s) 16(8出力のみ)400 kHzI2C1.71V~5.5Vオープンドレイン、プッシュプル20mA-40~12524ピンTQFN(4x4)あり

Loading...

  1. 1

Basic Information

AC Input current (Maximum) Surface Mount