1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[ON Semiconductor] Analog Comparator

[ON Semiconductor] Analog Comparator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 63.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of through-hole mount type, surface mount type. Analog comparator ICs, generic, with a latch, differential, etc.

 
Part Number
LM211DR2G
LM2901VDR2G
LM293DR2G
MC3302DR2G
NCS2220AMUT1G LOT3000
NCV2901DR2G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNo. Of Elements Output Type Input Offset Voltage (Max) Input Bias Current (Max) Standard Output Current Maximum Propogation Delay Supply Voltage 電流 - 静止時(最大) CMRR、PSRR(標準) ヒステリシス 動作温度 サプライヤデバイスパッケージ

฿ 209.13

ANALOG COMPARATER 1 Piece(s) 5 Day(s) 1DTL、MOS、オ-プンコレクタ、オ-プンエミッタ、RTL、TTL3mV@±15V0.1μA@±15V--5V?30V、±2.5V?15V6mA---25°C?85°C8ピンSOIC N

฿ 198.86

OPERATIONAL AMPLIFIER 1 Piece(s) 5 Day(s) 4CMOS、オ-プンコレクタ、TTL7mV@5V0.25μA@5V16mA@5V-3V?36V、±1.5V?18V2.5mA---40°C?125°C14ピンSOICN

฿ 196.58

OPERATIONAL AMPLIFIER 1 Piece(s) 5 Day(s) 2CMOS、DTL、ECL、MOS、オ-プンコレクタ、TTL5mV@30V0.25μA@5V16mA@5V-2V?36V、±1V?18V2.5mA---25°C?85°C8ピンSOIC N

฿ 209.13

ANALOG COMPARATER 1 Piece(s) 5 Day(s) 4CMOS、オ-プンコレクタ、TTL20mV@5V0.5μA@5V16mA@5V-3V?30V、±1.5V?15V2.5mA---40°C?85°C14ピンSOICN

฿ 63.81

ANALOG COMPARATER 3,000 Piece(s) 5 Day(s) 2補完、レ-ルツ-レ-ル5mV@6V1pA@6V-500ns0.85V?6V17μA53dB CMRR、45dB PSRR20mV-40°C?105°C8ピンUDFN(1.6x1.6)

฿ 209.13

OPERATIONAL AMPLIFIER 1 Piece(s) 5 Day(s) 4CMOS、オ-プンコレクタ、TTL7mV@5V0.25μA@5V16mA@5V-3V?36V、±1.5V?18V2.5mA---40°C ? 125°C14ピンSOICN

Loading...

  1. 1

Basic Information

Installation Type Surface Mount Type General Purpose