1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Linear Technology] Analog Comparator

[Linear Technology] Analog Comparator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 131.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of through-hole mount type, surface mount type. Analog comparator ICs, generic, with a latch, voltage reference, etc.

Part Number
LT1116CN8PBF
LT1671IS8PBF
LT1711CMS8PBF
LT6703HVHS5-2TRMPBF LOT500
LTC1441IS8PBF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type Type No. Of Elements Output Type Input Offset Voltage (Max) Input Bias Current (Max) Standard Output Current Maximum Propogation Delay Supply Voltage 電流 - 静止時(最大) CMRR、PSRR(標準) ヒステリシス 動作温度 サプライヤデバイスパッケージ

฿ 599.60

ANALOG COMPARATER 1 Piece(s) 5 Day(s) Through HoleWith Latch1CMOS、補完、TTL3mV@5V20µA@5V20mA16ns-38mA90dB CMRR、75dB PSRR-0 ~ 708ピンPDIP

฿ 425.53

ANALOG COMPARATER 1 Piece(s) 5 Day(s) Surface MountWith Latch1CMOS、補完、TTL2.5mV@±5V0.28µA@±5V20mA80ns-800µA100dB CMRR、85dB PSRR--40 ~ 858ピンSOIC

฿ 381.47

ANALOG COMPARATER 2 Piece(s) 4 Day(s) Surface MountWith Latch1CMOS、補完、レ-ルツ-レ-ル、TTL5mV@5V5µA@5V20mA6ns2.4V ~ 12V、±2.4V ~ 6V22mA75dB CMRR、85dB PSRR100mV-40 ~ 858ピンMSOP

฿ 131.67

ANALOG COMPARATER 500 Piece(s) 5 Day(s) Surface MountGeneral Purpose1オ-プンコレクタ-0.01µA@18V-29µs1.4V ~ 18V17µA-13.5mV-40 ~ 125TSOT-23-5

฿ 416.39

ANALOG COMPARATER 1 Piece(s) 5 Day(s) Surface MountGeneral Purpose2CMOS、TTL10mV@5V-0.02mA@5V15µs2V ~ 11V、±1V ~ 5.5V5.7µA80dB CMRR、80dB PSRR--40 ~ 858ピンSOIC

Loading...

  1. 1