1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Analog Devices] Analog Comparator

[Analog Devices] Analog Comparator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 263.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various analog comparator ICs such as general-purpose, latch, voltage reference, etc.

Part Number
AD790JRZ
AD8564ARZ
AD96687BRZ
ADCMP562BRQZ
ADCMP582BCPZ-WP
ADCMP609BRMZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType No. Of Elements Output Type Input Offset Voltage (Max) Input Bias Current (Max) Standard Output Current Maximum Propogation Delay Supply Voltage Current - At Rest (Maximum) CMRR, PSRR (standard) Hysteresis Operating Temperature
(℃)
Supplier Device Package

฿ 983.24

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) With Latch1CMOS, TTL1.5mV@5V5µA@5V-50ns4.5V ~ 7V、±2.25V ~ 16.5V10mA95dB CMRR、90dB PSRR500µV0~708 pin SOIC

฿ 643.33

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) General Purpose4CMOS, TTL7mV@5V4µA@5V-9.8ns-14mA、14mA、7mA85dB CMRR、80dB PSRR--40~8516 pin SOIC

฿ 505.46

OPERATIONAL AMPLIFIER 1 Piece(s) 98 Day(s) With Latch2Completion, ECL, open emitter2mV@-5.2V、5V10µA@-5.2V、5V30 mA3.5ns-18mA、36mA90dB CMRR、70dB PSRR--25~8516 pin SOIC

฿ 418.27

OPERATIONAL AMPLIFIER 1 Piece(s) 5 Day(s) With Latch2Complementary, differential, open emitter, PECL2mV@-5.2V、5V3µA@-5.2V、5V30 mA0.83ns±4.75V ~ 5.25V5mA、28mA、13mA80dB CMRR、85dB PSRR±1mV-40~8520 pin QSOP

฿ 2,051.60

OPERATIONAL AMPLIFIER 1 Piece(s) 6 Day(s) With Latch1Completion, PECL10mV@±5V30µA@±5V44mA@5V0.18ns±4.5V ~ 5.5V8mA60dB CMRR、75dB PSRR1mV-40~12516-pin LFCSP pin VQ (3x3)

฿ 263.17

OPERATIONAL AMPLIFIER 1 Piece(s) 5 Day(s) General Purpose1CMOS, rail, TTL3mV@2.5V0.4µA@2.5V50 mA60ns2.5V ~ 5.5V1.1mA50dB CMRR、50dB PSRR100µV-40~1258 pin MSOP

Loading...

  1. 1

Basic Information

Installation Type Surface Mount