1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Magnetic Sensor

[ROHM] Magnetic Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as surface mounting type. Magnetic sensors with various output types such as bipolar/unipolar switches, all-polar switches, etc.

Part Number
BD7411G-TR
BU52001GUL-E2
BU52003GUL-E2
BU52004GUL-E2
BU52011HFV-TR
BU52012HFV-TR
BU52012NVX-TR
BU52013HFV-TR
BU52015GUL-E2
BU52021HFV-TR
BU52040HFV-TR
BU52053NVX-TR
BU52055GWZ-E2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSensor Type_ Output Current Supply Voltage Supply Current Sensing Range Operating Temperature Packing Form/Case Output Type

฿ 64.71

MAGNETIC SENSOR 1 Piece(s) 5 Day(s) バイポ-ラスイッチ±1mA4.5V~5.5V2mA±3.4mTリップ, ±3mTリリース-40~856ピンTFSOP(0.063インチ、1.60mm幅)、5リードデジタル、オープンコレクタ

฿ 50.49

MAGNETIC SENSOR 1 Piece(s) 6 Day(s) バイポ-ラスイッチ±1mA2.4V~3.3V8µA±3.7mTリップ, ±2.9mTリリース-40~854ピンUFBGA、CSPBGAデジタル

฿ 26.86

MAGNETIC SENSOR 1 Piece(s) 6 Day(s) ユニポ-ラスイッチ±1mA2.4V~3.3V6.5µA-3.7mTリップ, -2.9mTリリース-40~854ピンUFBGA、CSPBGAデジタル

฿ 50.49

MAGNETIC SENSOR 1 Piece(s) 6 Day(s) 全極性スイッチ±1mA2.4V~3.3V8µA±3.7mTリップ, ±2.9mTリリース-40~854ピンUFBGA、CSPBGAデジタル

฿ 37.43

MAGNETIC SENSOR 1 Piece(s) 6 Day(s) バイポ-ラスイッチ±0.5mA1.65V~3.3V8µA±3mTリップ, ±2.1mTリリース-40~85SOT-665デジタル

฿ 22.14

MAGNETIC SENSOR 1 Piece(s) 6 Day(s) ユニポ-ラスイッチ±0.5mA1.65V~3.3V3.5µA3mTリップ, 2.1mTリリース-40~85SOT-665デジタル

฿ 10.57

MAGNETIC SENSOR 1 Piece(s) 6 Day(s) --------

฿ 22.14

MAGNETIC SENSOR 1 Piece(s) 6 Day(s) ユニポ-ラスイッチ±0.5mA1.65V~3.3V3.5µA-3mTリップ, -2.1mTリリース-40~85SOT-665デジタル

฿ 33.93

MAGNETIC SENSOR 1 Piece(s) 6 Day(s) バイポ-ラスイッチ±0.5mA1.65V~3.3V5µA±3mTリップ, ±2.1mTリリース-40~854ピンUFBGA、CSPBGAデジタル

฿ 34.26

MAGNETIC SENSOR 1 Piece(s) 6 Day(s) バイポ-ラスイッチ±1mA2.4V~3.6V8µA-3.7mTリップ, -2.9mTリリース-40~85SOT-665デジタル

฿ 59.26

MAGNETIC SENSOR 1 Piece(s) 6 Day(s) バイポ-ララッチ±0.5mA1.65V~3.3V200µA±3mT-40~85SOT-665デジタル

฿ 15.43

MAGNETIC SENSOR 1 Piece(s) 6 Day(s) バイポ-ラスイッチ±0.5mA1.65V~3.6V5µA±3mTリップ, ±2.1mTリリース-40~854ピンUDFN露出パッドデジタル

฿ 63.90

MAGNETIC SENSOR 1 Piece(s) 5 Day(s) バイポ-ラスイッチ±0.5mA1.65V~3.6V5µA±5.5mTトリップ、±1.5mTリリース-40~854ピンXFBGAデジタル

Loading...

  1. 1

Basic Information

Sensor Type Magnetic Sensor