1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Analog Devices] Thermistor Element (Part Number)

[Analog Devices] Thermistor Element
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 114.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Temperature sensors type with various outputs such as voltage, current, open collector.

Part Number
AD590JH
AD7314ARMZ
TMP36FSZ
TMP37FT9Z
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipDevice Package Operating Temperature
(℃)
Output Type Voltage - Supply

฿ 1,500.57

THERMAL CUTOFFS CUTOUT 1 Piece(s) 98 Day(s) TO-205AA, TO-5-3 metal can-55 to 125Ratiometric, current4V to 30V

฿ 296.17

THERMAL CUTOFFS CUTOUT 1 Piece(s) 5 Day(s) 8-pin TSSOP, 8-pin MSOP (0.118 inch, 3.00mm width)$8ピンTSSOP、8ピンMSOP(0.118インチ、3.00mm幅)-35 to 85SPI2.65V to 5.5V

฿ 114.27

THERMAL CUTOFFS CUTOUT 1 Piece(s) 6 Day(s) 8-pin SOIC (0.154 inch, 3.90mm width)-40 to 150Ratiometric, voltage2.7V to 5.5V

฿ 142.29

THERMAL CUTOFFS CUTOUT 1 Piece(s) 98 Day(s) TO-226-3, TO-92-3 standard body-40 to 50Ratiometric, voltage2.7V to 5.5V

Loading...

  1. 1

Basic Information

Type Other Series -