1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Analog Devices] Acceleration Sensor

[Analog Devices] Acceleration Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 482.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Acceleration sensor with 1 to 3 axis detection, various output types such as analog, digital, SPI, voltage, etc.

Part Number
ADXL345BCCZ
ADXL346ACCZ-R2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInterface Supply Voltage (Range)
(V)
Packing Form/Case

฿ 505.37

ACCELEROMETERS SENSORS 1 Piece(s) 6 Day(s) Serial2V to 3.6V14 pin VFLGA

฿ 482.53

ACCELEROMETERS SENSORS 1 Piece(s) 98 Day(s) -1.7V to 2.75V16 pin VFLGA

Loading...

  1. 1

Basic Information

Installation Type Surface Mount Detection Axis X, Y, Z Acceleration Range ±2g, 4g, 8g, 16g
Bandwidth 6.25Hz to 3.2kHz selectable Sensitivity 256LSB/g, 128LSB/g, 64LSB/g, 32LSB/g