1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Analog Devices] Gyro Sensor

GYROS SENSORS

[Analog Devices] Gyro Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,597.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as surface mounting type and modules. Various output types such as analog, SPI, ratiometric etc. Gyroscope and multi-function sensor.

Part Number
ADXRS622BBGZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,597.83

GYROS SENSORS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Series - Sensitivity 7mV/°/s Standard Bandwidth 2.5kHz
Voltage - Supply 4.75 V to 5.25 V Current - Supply 3.5mA Output Type Analog
Operating Temperature(℃) -40 to 105 Supplier Device Package 32 pin CBGA (7x7)

Please check the type/dimensions/specifications of the part ADXRS622BBGZ in the [Analog Devices] Gyro Sensor series.