(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Terminal shape | PC Terminal | Number of Poles | 2 | Knob shape | Others |
---|---|---|---|---|---|
Model name | SLIDE type | Operating Force | 9.8N max.(1Kgf max.) | Stroke(m/m) | 1.3 |
Lifespan | Can be opened and closed after 1,000 times operations at no load / DC. Operates 1,000 times with a resistive load of 5 V 10 mA | Rating | Conduction current 1 A max. (NONE SWITCHING) / Opening/closing guaranteed current 01 μA (1 mV) min. (SWITCHING) DC. 5 V 10 mA | Initial contact resistance | DC. Less than 50 MΩ at 2 V 10 mA contact resistance |
Insulation resistance | DC. 100 V Insulation resistance meter 100 MΩ or more between copper terminals, 100 MΩ or more between copper terminals | Withstand Voltage | AC.300 V for 1 min | Contact pressure(Kg/㎟) | 200 |
ON/OFF type | ON type | Contact Resistance | 50 MΩ or less | Operating Temperature Range(℃) | -30~+85 |
Material | PBT UL-94V-O | Specification | Black | ROHS compliance | Non-corresponding |
Please check the type/dimensions/specifications of the part KSD-02H in the Deep Switch (KSD) series.
How can we improve?
How can we improve?