(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ Features
• Terminal pitch 7.0mm interface terminal block
• Easy for working and maintenance
- Convenience of workability, maintenance and repair by using a hinge typed transparent T/B cover
- Installation is very easy as there is a DIN rail mounting structure and a hole for fixing the mounting plate
• Structure with excellent environmental resistance and safety
As this is an integration type in which PCB is not exposed to the outside, it has an electrically safe structure such as dust, moisture, etc. and flame retardant material is used for external case
Part Number |
---|
XTB-ME1 |
XTB-ME3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles (Pole) | Dimension vertical (mm) | Dimension width (mm) | Rated Current | Terminal Screw | Screw Torque | Cable side connector model | Common terminal configuration | IO score |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 983.33 | INTERFACE TERMINAL | 1 Piece(s) | 4 Day(s) | 32 | 43 | 131 | Power 2A, I/O 0.5A | M3 × 6L | 0.68~0.78N/m(7~8Kgf/㎝) | HIF3BA-40D-2.54R | - | 32Point | ||
฿ 983.33 | INTERFACE TERMINAL | 1 Piece(s) | 4 Day(s) | 32 | 43 | 131 | Power 2A, I/O 0.5A | M3 × 6L | 0.68~0.78N/m(7~8Kgf/㎝) | HIF3BA-40D-2.54R | - | 32Point |
Loading...
Connector | Others | Terminal Block Screw | M3 | Mounting Method | With DIN Rail |
---|---|---|---|---|---|
Dimension depth(mm) | 40 | Rated Voltage | 125V AC / 24V DC | Insulation resistance | 100 MΩ or more (500 VDC) |
Withstand Voltage | AC500V 1min | Compliant Wire | AWG22~16 (1.5㎟/MAX) | Operating Ambient Temperature(°C) | -10 - 50 (with No Condensation) |
How can we improve?
How can we improve?