(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Simple package holds 100 pieces. The anti-seismic rubber is colorless transparent styrene elastomer, which provides wonderful earthquake resistance.
[Features]
· Firmly affix the bond without worrying about dirt. Adhesion can be recovered by washing is with water.
· Due to its excellent low elasticity and stickiness, it responds to all kinds of swaying up and down, right and left, back and forth.
· It doesn't require and construction or setup. Simply apply it on the bottom of the item.
· If you slowly peel it off if will turn clear and can be used again after washing with water.
· Since it is colorless and clear, it won't stand out after application (QL-51CL to 53CL, 74CL to 76CL, E74CL-25 to E76CL-25).
· We use styrene type elastomer which is friendly to people and the earth (QL-74CL to 76CL, E74CL-25 to E76CL-25).
Classification | Medium size | Features | Can be used repeatedly if peeled off carefully (wash with water if dirtied). | Earthquake Tolerance Level | 7 |
---|---|---|---|---|---|
Product Life | 5 years | Material | Made of Styrene-Based Elastomer (Non-Flame Retardant Specification) | Size(mm) | W40xH40xD5 |
Target Object Weight | 70 kg or less/4 sheets |
How can we improve?
How can we improve?