1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desktop Liquid Crystal Monitor Stand, MR-LC301/303/304 Series

DESK ACCESSORIES

Desktop Liquid Crystal Monitor Stand, MR-LC301/303/304 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,092.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Effectively utilize desk space.
[Features]
· Enables efficient use of the space underneath an liquid crystal monitor.
· Can accommodate a keyboard up to 530 mm in width.
· It can be used with MR-LCST. (Option)

Part Number
MR-LC304BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,092.53

DESK ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1
 

Basic Information

Classification Size: W 1,000 × D 300 × H 85 mm Color Black Specifications Total load withstand ability: 10kg
Material Top Plate: Wood (Particle Board) + Decorative Melamine Board, Frame: Steel (Epoxy Resin Powder-Coated)