1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Serial ATA3 cable

Serial ATA3 cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 443.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for when the hard disk is rear wired. SATA3 compatible. Achieves transmission speeds of 6Gb/s.

[Features]
· For devices such as SATA3 compliant hard disk
· SATA3600MB/ A cable compliant to S.

 
Part Number
TK-SATA3-03MH
TK-SATA3-03MM
TK-SATA3-05MH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnector direction (paired cable) Cable Length
(m)

฿ 443.47

RELATION INNER STORAGE DEVICE 1 Piece(s) 3 Day(s) Right L-type - Left L-type0.3

฿ 443.47

RELATION INNER STORAGE DEVICE 1 Piece(s) 3 Day(s) Right L-type - Right L-type0.3

฿ 502.84

RELATION INNER STORAGE DEVICE 1 Piece(s) 3 Day(s) Right L-type - Left L-type0.5

Loading...

  1. 1

Basic Information

Type Communication Cable Communication Standard SATA Features Connector specifications: SATA connector 7-pin (female) - SATA connector 7-pin (female). SATA3 standards compliant Wire: 26 AWG