1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh Chair

Mesh Chair
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,681.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses mesh on the backrest, synchronized rocking chair with a spacious seating surface.

 
Part Number
SNC-NET19AGY
SNC-NET19BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipClassification Color Features Specifications Material

฿ 11,942.86

COMPUTER DESKS AND CHAIRS 1 Piece(s) Quote With Elbow PadSeat: Black, Backrest: GrayLarge bearing surface with a backrest for comfort.Tolerated Load - Seat: 80 kg, with Gas Pressure Lifting System, Synchro-Locking Function (Variable Hardness), Molded Urethane, Four Stage Backrest Angle Fixing, Arm RestUpholstery - Backrest: Nylon Mesh (Gray), Seat: Cloth (Black), Main Components: Polypropylene / Nylon, Casters: Nylon

฿ 10,681.65

COMPUTER DESKS AND CHAIRS 1 Piece(s) Quote Without Elbow PadSeat: Black, Backrest: BlueLarge bearing surface with a backrest for comfort. The nylon mesh backrest helps prevent stuffiness and uncomfortable heat.Tolerated Load - Seat: 80 kg, with Gas Pressure Lifting System, Synchro-Locking Function (Variable Hardness), Molded Urethane, Four Stage Backrest Angle FixingSeat: Cloth, Backrest: Nylon Mesh (Blue)

Loading...

  1. 1

Basic Information

Size (W x D x H)(mm) 645x645x885 to 970