1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Projector Screen (Floor-Mounted Type)

PC ACCESSORIES(OPTION)

Projector Screen (Floor-Mounted Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,693.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for large meetings and presentations,portable Floor-Mounted.
[Features]
・A floor-standing projector screen that can be installed by simply standing up a pole and pulling
・Can adjust the height and position of the screen
・Can be stored compactly and has a handle for easy carrying
・Features legs for stable installation out the screen

 
Part Number
PRS-Y80K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,693.30

PC ACCESSORIES(OPTION) 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Classification 80 type (aspect ratio 4:3) Features Screen height and position are adjustable Size (W x D x H)(mm) 1700 × 126 × 83 (when stowed)
Specifications Material: Film based, screen display: 1560 x 1170 mm