1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NPC-10 Series, Laptop Computer Desk (White/Black)

COMPUTER DESKS AND CHAIRS

NPC-10 Series, Laptop Computer Desk (White/Black)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,016.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Top panel separating type, 4-level height-variable and compact mini desk.
[Features]
· It is convenient to use as a supplemental desk.
· The height can be changed 4 levels; 700, 760, 820 and 880 mm.
· It comes with casters for easy movement.
· It can adjust angle of top panel where a notebook needs to be put on.
· You can put a cell phone and drink on the secured top panel.
· It is convenient when making a presentation, etc. with a notebook put on the panel.

Part Number
NPC-10BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,016.67

COMPUTER DESKS AND CHAIRS 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Classification Desk width: 700mm Color Black Features This is convenient when performing a presentation using a notebook PC, etc. Mobile phones and drinks can be placed on the fixed top plate.
Size (W x D x H)(mm) 700x450x700·760·820·880 Specifications Tolerated Load: 5 kg, with Casters, Top Plate: Variable Height and Angle Material Top Plate: Wood (MDF) + PVC Sheet Laminate, Frame: Steel (Epoxy Resin Powder-Coated)

Please check the type/dimensions/specifications of the part NPC-10BK in the NPC-10 Series, Laptop Computer Desk (White/Black) series.