1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Display Extender (Set Model; Receiver Power Supply Not Required)

PCRELATION KVM EXTENDER

Display Extender (Set Model; Receiver Power Supply Not Required)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,337.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A display extender that extends the video signal with a LAN cable that is easy to install and does not need a power source on the receiver side

Part Number
VGA-EXSET3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,337.18

PCRELATION KVM EXTENDER 1 Piece(s) 3 Day(s)

Loading...

  1. 1
 

Basic Information

Type Transceiver set Supplied Power Self power (receiver) / via LAN (receiver) Number of PC connection ports(Port) 1
Number of console connection ports(Port) 1 PC side display interface VGA(HD-15pin) Console side display interface VGA(HD-15pin)
Maximum Extension Distance(m) 80 Dimension vertical(mm) 25 Dimension width(mm) 104
Dimension depth(mm) 59

Please check the type/dimensions/specifications of the part VGA-EXSET3 in the Display Extender (Set Model; Receiver Power Supply Not Required) series.