1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Keyboard With Touchpad

PC RELATION PC PERIPHERAL

Keyboard With Touchpad
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,183.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Space-saving keyboard with built-in touch pad

Part Number
SKB-TP01SVN SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,183.03

฿ 1,924.78

PC RELATION PC PERIPHERAL 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Type Keyboard Interface USB Key arrangement Japanese 109A sequence
Number of keys(Key) 87 Keyboard type Compact Dimension depth(mm) 197
Dimension width(mm) 291 Dimension thickness(mm) 29 Color Silver
Features USB connection supports use of both keyboards and touchpads. Keystroke(mm) 3.5 Key pitch(mm) 19
Key switch method Thin membrane Cable Length(m) 1.5 Supported OS windows

Please check the type/dimensions/specifications of the part SKB-TP01SVN in the Keyboard With Touchpad series.