1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Keyboard multi-cover with Double-Sided Tape

KEYBOARD AND MOUSE ACCESSORIES

Keyboard multi-cover with Double-Sided Tape
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,600.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy to install on a variety of keyboards. Shower cap covers best for one-time-use

[Features]
· The shower cap design make it easy to install on keyboards and tablets.
· Even if it gets stained or torn, it can be easily replaced.
· Protects the keyboard or tablet from water and dust.
· Since it is very thin, you can still see letters on the keyboard or screen clearly.
· It feels good to the touch so you can enjoy working with it attached.
· Double-sided tape is included, so if you're worried about wrinkles you can past and stretch it out (FA-CAPSET series). It is made of ether type polyurethane material which is difficult to tear and durable even being ultra-thin at 0.15 mm FA-CAPSET series).

Part Number
FA-CAPSET1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,600.00

KEYBOARD AND MOUSE ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1
 

Basic Information

Compatible Model Size: W400 - 500 x 150 - 200 mm Number Contained In A Packet 3 pcs. Features Typing work can be performed comfortably while using this product thanks to its pleasant feel.
Specifications For Keyboards Size (W x D x H)(mm) Thickness: 0.15mm Material Ether-Based Polyurethane
Accessory Double-Sided Tape

Please check the type/dimensions/specifications of the part FA-CAPSET1 in the Keyboard multi-cover with Double-Sided Tape series.