1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Camera Arm

IMAGE PROCESS FURNITURE

Camera Arm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,162.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A digital camera or digital video camera can be installed on the arm.

[Features]
· An arm type stand that enables a digital camera or digital video camera to be installed on a desk.
· Flexible arm that enables setting in any position.
· Optimal for fixed shooting with a digital camera or use as a document camera.
· A small projector with a camera screw can also be mounted.
· Mounted on the desk with a clamp (desk top thickness 15 to 60 mm).

 
Part Number
CR-LACAM2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,162.61

฿ 1,254.31

IMAGE PROCESS FURNITURE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Camera mount Supported equipment Thickness of compatible top plate 15 to 60 mm Material Arm: Steel, Clamp: Aluminum
Features Color: Black, length 450mm, flexible arm Small projector with camera screw can be connected.

Please check the type/dimensions/specifications of the part CR-LACAM2 in the Camera Arm series.